SST39SF020A | Microchip Technology

Overview

  • Density (Organization):2 Mbit
  • Operating Voltage Min. (V):4.5
  • Oper Voltage Max (V):5.5
  • Max. Clock Freq.:1 kHz
  • Read Access Speed (Par Flash):55 ns
  • Page Size (bytes):0
  • Write Protected:False
  • Endurance:100,000
  • Data Retention (Years):0
  • Battery Backup:False
Read more
    • Organized as 128K x8 / 256K x8 / 512K x8
    • Single 4.5-5.5V Read and Write Operations
    • Superior Reliability – Endurance: 100,000 Cycles (typical) – Greater than 100 years Data Retention
    • Low Power Consumption (typical values at 14 MHz) – Active Current: 10 mA (typical) – Standby Current: 30 µA (typical)
    • Sector-Erase Capability – Uniform 4 KByte sectors
    • Fast Read Access Time: – 55 ns – 70 ns
    • Latched Address and Data
    • Automatic Write Timing – Internal VPP Generation
    • Fast Erase and Byte-Program – Sector-Erase Time: 18 ms (typical) – Chip-Erase Time: 70 ms (typical) – Byte-Program Time: 14 µs (typical) – Chip Rewrite Time: 2 seconds (typical) for SST39SF010A 4 seconds (typical) for SST39SF020A 8 seconds (typical) for SST39SF040
    • End-of-Write Detection – Toggle Bit – Data# Polling
    • TTL I/O Compatibility
    • JEDEC Standard – Flash EEPROM Pinouts and command sets
    • Packages Available – 32-lead PLCC – 32-lead TSOP (8mm x 14mm) – 32-pin PDIP
    • All devices are RoHS compliant
    • All non-Pb (lead-free) devices are RoHS compliant
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

SST39SF020A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase