PIC24FJ64GA406 | Microchip Technology

PIC24FJ64GA406

Status: In Production
Low Power MCU with Security & Segmented LCD

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):64
  • Multiple Flash Panels:True
  • Direct Memory Access (DMA) Channels:6
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):85
  • Operation Voltage Min.(V):2
  • Operation Voltage Max.(V):3.6
  • Pin Count:64
  • Low Power:Yes
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:16
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):500
  • Number of DACs:1
  • DAC outputs:1
  • Max DAC Resolution (bits):10
  • Hardware RTCC:Yes
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:1
  • Output Compare Channels:6
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:Yes
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:248
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):4
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    Cryptographic Engine
  • Performs NIST Standard Encryption/Decryption Operations without CPU Intervention
  • AES Cipher Support for 128, 192 and 256-Bit Keys
  • DES/3DES Cipher Support, with up to Three Unique Keys for 3DES
  • Supports ECB, CBC, OFB, CTR and CFB128 modes
  • Programmatically Secure OTP Array for Key Storage
  • True Random Number Generation
  • Battery-Backed RAM Key Storage
    Extreme Low Power
  • Multiple Power Management Options for Extreme Power Reduction:
  • VBAT allows for lowest power consumption on backup battery (with or without RTCC)
  • Deep Sleep allows near total power-down with the ability to wake-up on external triggers
  • Sleep and Idle modes selectively shut down peripherals and/or core for substantial power reduction and fast wake-up
  • Doze mode allows CPU to run at a lower clock speed than peripherals
  • Alternate Clock modes allow On-the-Fly Switching to a Lower Clock Speed for Selective Power Reduction
  • Extreme Low-Power Current Consumption for Deep Sleep WDT: 650 nA @ 2V typical RTCC: 650 nA @ 32 kHz, 2V typical Deep Sleep current, 60 nA typical
  • 160 uA/MHz in Run mode
    CPU
  • Modified Harvard Architecture
  • Up to 16 MIPS Operation @ 32 MHz
  • 8 MHz Internal Oscillator: 96 MHz PLL / Multiple clock divide options / Fast start-up
  • 17-Bit x 17-Bit Single-Cycle Hardware Fractional/Integer Multiplier
  • 32-Bit by 16-Bit Hardware Divider
  • 16 x 16-Bit Working Register Array
  • C Compiler Optimized Instruction Set Architecture
  • Two Address Generation Units for Separate Read and Write Addressing of Data Memory
    Analog Features
  • 10/12-Bit, up to 24-Channel Analog-to-Digital (A/D) Converter:
  • Conversion rate of 500 ksps (10-bit), 200 kbps (12-bit)
  • Auto-scan and threshold compare features
  • Conversion available during Sleep
  • One 10-Bit Digital-to-Analog Converter (DAC): 1Msps update rate
  • Three Rail-to-Rail, Enhanced Analog Comparators with Programmable Input/Output Configuration
  • Charge Time Measurement Unit (CTMU) for cap touch or precise time measurement
    Dual Partition Flash with Live Update Capability
  • Capable of Holding Two Independent Software Applications, including Bootloader
  • Permits Simultaneous Programming of One Partition while Executing Application Code from the Other
  • Allows Run-Time Switching Between Active Partitions
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC24FJ64GA406
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase