PIC24FJ32MC101 | Microchip Technology

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):32
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:0
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:20
  • Low Power:No
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:4
  • ADC Resolution Max:10
  • ADC Sampling Rate (ksps):1100
  • Number of DACs:1
  • DAC outputs:0
  • Max DAC Resolution (bits):4
  • Hardware RTCC:Yes
  • Motor Control PWM Channels:6
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:3
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
Read more
    CPU
  • Up to 16 MIPS operation
  • 16 x 16 integer multiply operations
  • 32/16 and 16/16 integer divide operation
    On-Chip Flash and SRAM
  • Flash program memory (32 Kbytes)
  • Data SRAM (2 Kbytes)
  • Security for program Flash
    Motor Control PWM
  • 6-channel 16-bit Motor Control PWM
  • Three duty cycle generators
  • Independent or Complementary mode
  • Programmable dead time and output polarity
  • Edge-aligned or center-aligned modes
    Analog Peripherals
  • 10-bit, 1.1 Msps Analog-to-Digital Converter (ADC)
  • Two and four simultaneous samples
  • Up to 14 input channels with auto-scanning
  • Three Analog Comparators with programmable input/output configuration
  • Charge Time Measurement Unit (CTMU)
  • Supports capacitive touch sensing for touchscreens and capacitive switches Timers/Capture/Compare/PWM
  • Up to five 16-bit timers
  • Input Capture (up to three channels): Capture on up, down, or both edges- 16-bit capture input functions
  • Output Compare (up to two channels): Single or Dual 16-bit Compare mode
  • Hardware Real-Time Clock and Calendar (RTCC)
    Communication Modules
  • 4-wire SPI
  • I2C™
  • UART
    System Management
  • Flexible clock options
  • High-accuracy internal FRC
  • Power-on Reset (POR)
  • Power-up Timer (PWRT)
  • Brown-out Reset (BOR)Power Management
  • Single supply on-chip voltage regulator
  • Switch between clock sources in real time
  • Idle, Sleep, and Doze modes with fast wake-up
An ultra low cost, high performance 16-bit motor control family of microcontrollers featuring CTMU, MCPWMs, PPS and other advanced peripherals with low pin count and small footprint options.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC24FJ32MC101
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase