The PIC10(L)F322 is the next generation of the PIC10F family that provides an increased feature set and increased performance over the existing PIC10F family that customers have requested. These new PIC10F32X variants are based on the standard mid-range architecture (vs. the baseline for the PIC10F2XX family) and provide interrupts, deeper hardware stack, PWM, emulated data EE, increased 16MHz internal oscillator, lower power, and 3 8-bit ADCs, as well as a few new integrated peripherals. These new integrated peripherals include a new Configurable Logic Cell (CLC) which allows the user to do simple Boolean functions – such as AND/OR/XOR logic functions and D/JK/SR state functions, a Numerically Controlled Oscillator (NCO) module which provides two functions; a PWM with a fixed 50% duty cycle and an increased frequency resolution function that lends itself well to applications such as ballast control, a Complementary Waveform Generator (CWG) which provides a complementary waveform to various inputs sources including the PWM, the CLC, or NCO, and finally an integrated temperature indicator for low cost temperature measurements. Debug Support
• External debug header (AC244045) is needed for debug support
• Debug and programming support is available via PICkit™ 3, and MPLAB® ICD3
• For Debug Header information, please refer to DS51292
• For easy development, please see the PIC10F32x Development Kit - our newest Low Pin Count Development Board!