MGC3130 | Microchip Technology

Overview

  • I/O, LED Drivers:5
  • Input Channels:5
  • Number of Keys Max:0
  • Measurement Principle:E-Field
  • Number of Touches:5
  • Output Channels:1
  • Power:3.3Vdc ±5%
  • Power Modes:3
  • Product Type:3D Positioning/Gesture
  • Proximity detection:Yes
  • Report Rate (pps):200
  • Slider:No
  • Voltage Max:3.47
  • Voltage Min:3.14
Read more
  • Sensing Type: E-Field
  • Detection Range: 0 to 20 cm
  • Package Type: 28-pin 5x5mm QFN
  • Operating Temperature Range: -20C to 85C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MGC3130
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase