ATSAM4LC4C | Microchip Technology

Overview

  • CPU:Cortex-M4
  • I2C:4
  • CPU Speed Max MHz (megahertz):48
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):1.68
  • Internal Oscillator:80Mhz, 2,4,8Mhz , 32Khz, 115Khz
  • Part Family:ATSAM4LC4C
  • QSPI:0
  • Segmented LCD (# of segments):160
  • U(S)ART:4 -UART
  • Program Memory Size (KB):256
  • Pincount:100
  • Crypto Engine:Yes
  • TempRange Min:-40
  • TempRange Max:85
Read more
  • ARM Cortex-M4 running at up to 48 MHz
  • Memory Protection Unit (MPU)
  • DSP Instructions, Thumb®-2 instruction set
  • 256 Kbytes embedded Flash, 0 wait-state capability up to 24MHz
  • 32 Kbytes embedded SRAM
  • Embedded voltage regulator for single-supply operation
  • Two Power-on-Reset and Two Brown-out Detectors (BOD)
  • Quartz or ceramic resonator oscillators: 0.6 to 30MHz main power with Failure Detection and low power 32.768 kHz for RTC or device clock
  • High-precision 8/12 MHz factory-trimmed internal RC oscillator
  • Slow clock internal RC oscillator as permanent low-power mode device clock
  • High speed 80MHz internal RC oscillator
  • Low power 32kHz internal RC oscillator
  • PLL up to 240MHz for device clock and for USB
  • Digital Frequency Locked Loop (DFLL) with wide input range
  • Up to 16 peripheral DMA (PDCA) channels
  • Active mode down to 90μA/MHz with configurable voltage scaling
  • High performance and efficiency: 28 coremark/mA
  • Wait mode down to 3μA with fast wake-up time (<1.5μs) supporting SleepWalking
  • Full RAM and Logic Retention mode down to 1.5μA with fast wake-up time (<1.5μs)
  • Ultra low power Backup mode with/without RTC down to 1.5/0.9μA
  • 100-lead LQFP, 14 x 14 mm, pitch 0.5 mm
  • 100-lead VFBGA, 7x7 mm, pitch 0.65 mm
  • Industrial (-40° C to +85° C)
  • USB 2.0 Device and Embedded Host: 12 Mbps, up to 8 bidirectional Endpoints and Multi-packet Ping-pong Mode. On-Chip Transceiver
  • One USART with ISO7816, IrDA®, RS-485, SPI, Manchester and LIN Mode
  • Three USART with SPI Mode
  • One PicoUART for extended UART wake-up capabilities in all sleep modes
  • Liquid Crystal Display (LCD) Module with Capacity up to 40 Segments and up to 4 Common Terminals
  • Windowed Watchdog Timer (WDT)
  • Asynchronous Timer (AST) with Real-time Clock Capability, Counter or Calendar Mode Supported
  • Frequency Meter (FREQM) for Accurate Measuring of Clock Frequency
  • Six 16-bit Timer/Counter (TC) Channels with capture, waveform, compare and PWM mode
  • One Master/Slave Serial Peripheral Interface (SPI) with Chip Select Signals
  • Four Master and Two Slave Two-wire Interfaces (TWI), up to 3.4Mbit/s I2C-compatible
  • Capacitive Touch Module (CATB) supporting up to 32 buttons
  • Inter-IC Sound (IISC) Controller, Compliant with Inter-IC Sound (I2S) Specification
  • Peripheral Event System for Direct Peripheral to Peripheral Communication
  • Parallel Capture Module (PARC)
  • Glue Logic Controller (GLOC)
  • 75 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch filtering and slew-rate control
  • Six High-drive I/O Pins
  • One 16-channel ADC 300Ksps (ADC) with up to 12 Bits Resolution
  • One DAC 500Ksps (DACC) with up to 10 Bits Resolution
  • Four Analog Comparators (ACIFC) with Optional Window Detection
  • Audio Bitstream DAC (ABDACB) Suitable for Stereo Audio
  • One Advanced Encryption System (AES) with 128-bit key length
  • 32-bit Cyclic Redundancy Check Calculation Unit (CRCCU)
  • Random generator (TRNG)
  • Serial Wire/JTAG Debug Port(SWJ-DP)
  • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.
  • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.
  • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.
  • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.
  • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.
  • IEEE1149.1 JTAG Boundary-scan on all digital pins.
  • ASF-Atmel software Framework – SAM software development framework
  • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.
  • DMA support, Interrupt handlers Driver support
  • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks
  • RTOS integration, FreeRTOS is a core component
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATSAM4LC4C
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase