ATECC508A | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Device Name:ATECC508A
  • Algorithm Type:ECC P256 (ECDH and ECDSA), SHA256
  • Standby Typical (uA):2
  • Interface Type:Single-wire; I2C
    Recommend using the Trust Platform ATECC608B
  • Easy way to run ECDSA and ECDH Key Agreement
  • ECDH key agreement makes encryption/decryption easy
  • Ideal for IoT node security
  • Authentication without the need for secure storage in the host
  • No requirement for high-speed computing in client devices
  • Cryptographic accelerator with Secure Hardware-based Key Storage
  • Performs High-Speed Public Key (PKI) Algorithms
  • NIST Standard P256 Elliptic Curve Support
  • SHA-256 Hash Algorithm with HMAC Option
  • Host and Client Operations
  • 256-bit Key Length
  • Storage for up to 16 Keys
  • Two high-endurance monotonic counters
  • Guaranteed Unique 72-bit Serial Number
  • Internal High-quality FIPS Random Number Generator (RNG)
  • 10Kb EEPROM Memory for Keys, Certificates, and Data
  • Storage for up to 16 Keys
  • Multiple Options for Consumption Logging and One Time Write Information
  • Intrusion Latch for External Tamper Switch or Power-on Chip Enablement
  • Single Wire or I2C Interface
  • 2.0V to 5.5V Supply Voltage Range
  • 1.8V to 5.5V IO levels
  • <150nA Sleep Current
  • 8-pad UDFN,8-lead SOIC, and 3-lead CONTACT Packages
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATECC508A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase