Single-package High Performance, Low Power AVR 8-bit Microcontroller with LIN
Transceiver, 5V Regulator (85mA Current Capability) and Watchdog
Very Low Current Consumption in Sleep Mode
8Kbytes Flash Memory for Application Program
Supply Voltage Up to 40V
Operating Voltage: 5V to 27
The multi-chip LIN System-in-Package (SiP) is designed for LIN-bus node applications, supporting highly integrated solutions for in-vehicle LIN networks. The first LIN-system-basis-chip (LIN-SBC), ATA6624C has an integrated LIN transceiver, 5V regulator and window watchdog. The second chip contains the Microchip AVR ATtiny87 8-bit automotive microcontroller with advanced RISC architecture with 8 Kbytes of flash memory. All pins of the LIN-SBC and AVR microcontroller are bonded out to provide customers the same flexibility for their applications as they do with discrete devices.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
The AVR® Toolchain is a collection of tools/libraries used to create applications for AVR microcontrollers. This collection includes compiler, assembler, linker and Standard C and math libraries.
Microchip Studio is an Integrated Development Environment (IDE) for developing and debugging AVR® and SAM microcontroller applications. It merges all of the great features and functionality of Atmel Studio into Microchip’s well-supported portfolio of development tools to give you a seamless and easy-to-use environment for writing, building and debugging your applications written in C/C++ or assembly code.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.