AT90PWM216 | Microchip Technology

Overview

  • Program Memory Size (KB):16
  • RAM:1
  • Data EEPROM (bytes):512
  • Pin Count:24
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2.7
  • ADC Resolution Max:10
  • ADC Channels:8
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:1
  • I2C:0
  • Stand alone PWM:7
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

AT90PWM216
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase