Low-Power CMOS Technology:
- Read Current: 3 mA at 3.6V, 20 MHz
- Standby Current: 4 ?A Max. at +85°C
Unlimited read and write cycles
Zero write time
128K x 8-bit organization
- 32 Byte Page
Battery-backed SRAM Support via Vbat Pin
- Automatic switchover to Vbat
Sequential Mode reads and writes
High Reliability
Temperature Ranges Supported: -40C to +85C
Pb-Free and RoHS Compliant, Halogen Free
8 Lead SOIC, TSSOP and PDIP Packages
The Microchip Technology Inc. 23LCV1024 are 1 Mbit Serial SRAM devices. The memory is accessed via a simple Serial Peripheral Interface (SPI) compatible serial bus. The bus signals required are a clock input (SCK) plus separate data in (SI) and data out (SO) lines. Access to the device is controlled through a Chip Select (CS) input. Additionally, SDI (Serial Dual Interface) is supported if your application needs faster data rates.
The SRAM can be battery backed via the Vbat pin essentially making the SRAM non-volatile. The device also supports unlimited read and write cycles to the array. The 23LCV1024 is available in standard packages including 8-lead SOIC, PDIP and advanced 8-lead TSSOP.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
23LCV1024 1Mbit SPI Serial SRAM with Battery Backup and SDI Interface
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.