Fast Overrange Recovery, Guaranteed First Reading Accuracy
35 ppm/°C Typ.
Guaranteed Zero Reading with Zero Input
Low Noise: 15 µVp-p
High Resolution: 0.05%
Low Input Leakage Current: 1pA Typ., 10pA Max
Precision Null Detectors with True Polarity at Zero
High-Impedance Differential Input
Convenient 9V Battery Operation
Low Power Dissipation: 500µW Typ., 900µW Max.
The TC7126A is a 3½ digit CMOS analog-to-digital converter (ADC) containing all the active components necessary to construct a 0.05% resolution measurement system. Seven-segment decoders, digit and polarity drivers, voltage reference, and clock circuit are integrated on-chip. The TC7126A directly drives a liquid crystal display (LCD), and includes a backplane driver. A low-cost, high-resolution indicating meter requires only a display, four resistors, and four capacitors. The TC7126A's extremely low power drain and 9V battery operation make it ideal for portable applications. The TC7126A reduces linearity error to less than 1 count. Roll-over error (the difference in readings for equal magnitude but opposite polarity input signals) is below ±1 count. High-impedance differential inputs offer 1 pA leakage current and a 1012 ohm input impedance. The 15 µVp-p noise performance guarantees a great reading, and the auto-zero cycle guarantees a zero display reading with a 0V input. The TC7126A features a precision, low-drift internal voltage reference and is functionally identical to the TC7126. A low-drift external reference is not normally required with the TC7126A.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.