16-Bit Resolution at Eight Conversions Per Second, Adjustable Down to 10-Bit Resolution at 512 Conversions Per Second
1.8V – 5.5V Operation
Low Power Operating...............280µA
Sleep...............93µA
Four Single Ended Inputs with Built-In Multiplexer
MicroPort™ Serial Bus Requires Only Two Interface Lines
Uses Internal or External Reference
VDD Monitor and Reset Generator Operational in Shutdown Mode
Early Warning Power Fail Detector, Also Suitable as Wake-Up Timer Operational in Shutdown Mode
Automatically Enters Sleep Mode When Not In Use
The TC3403 is a low cost, low power analog-to-digital converter based on Microchip’s Sigma-Delta technology. It will perform 16-bit conversions (15-bit plus sign) at up to eight per second. The TC3403 is optimized for use as a microcontroller peripheral in low cost, battery operated systems. A voltage reference is included, or an external reference can be used. A VDD monitor with reset generator provides Power-On Reset and Brown-out protection while an extra threshold detector is suitable for use as an early warning power fail detector, or as a wake-up timer. The TC3403’s 2-wire MicroPort™ digital interface is used for starting conversions and for reading out the data. Driving the SCLK line low starts a conversion. After the conversion starts, each additional falling edge (up to six) detected on SCLK for t4 seconds reduces the A/D resolution by one bit and cuts conversion time in half. after a conversion is completed, clocking the SCLK line puts the MSB through LSB of the resulting data word onto the SDAT line, much like a shift register. The part automatically sleeps when not performing a data conversion. The TC3403 is available in 16-Pin PDIP and 16-Pin QSOP packages.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.