TC3401 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • 16-Bit Resolution at Eight Conversions Per Second,   Adjustable Down to 10-Bit Resolution at 512   Conversions Per Second
  • 1.8V – 5.5V Operation      Low Power Operating...............300A      Sleep...............50A
  • MicroPort™ Serial Bus Requires Only Two Interface Lines
  • Uses Internal or External Reference
  • Automatically Enters Sleep Mode When Not In Use
  • True Differential Inputs with Built-In Multiplexer Provide  Ratiometric Conversions
  • VDD Monitor and Reset Generator Operational  in Shutdown Mode
  • Early Warning Power Fail Detector, Also Suitable  as Wake-Up Timer Operational in Shutdown Mode
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

TC3401
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase