User configurable and “learned” parameters stored in on-chip 256 x 8 EEPROM
Algorithms and parameters fully field reprogrammable via SMBus interface
Integrated precision silicon time base
On-chip regulator generates precision digital and analog supply voltages directly from pack voltage
Flexible power operating modes:
- Run: Continuous operation
- Sample: Periodic measurements at programmable intervals
- Sleep: Shutdown mode due to low voltage.Power consumption less than 25 µA.
- Shelf-Sleep: Shuts off PS501 power consumption for pack storage with automatic wake-up on pack insertion. Power consumption is less than 1 µA.
The PS501 combines a high-performance, low-power Microchip PIC18 microcontroller core together with proprietary monitoring/control algorithms and 3D cell models stored in 16 Kbytes of on-chip reprogrammable Flash memory. Analog resources include a 16-bit sigma-delta integrating A/D and mixed signal circuitry for precision measurement of battery current, temperature and voltage. On-chip EEPROM is provided for storage of user customizable and “learned” battery parameters. An industry standard 2-wire SMBus interface supports host communication using standard SBData
commands and status. Additional integrated features include a high accuracy on-chip oscillator and temperature sensor. Twelve general purpose pins support charge or safety control or user programmable digital I/O. Eight of them can be used as LED drivers and two are open drain for direct FET drive.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
PS051, PowerInfo 2 Configuration Interface Data Sheet
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.
Programs all AVR devices.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.