PIC16F19176 | Microchip Technology

Overview

  • Program Memory Size (KB):28
  • RAM:2048
  • Data EEPROM (bytes):256
  • Pin Count:40
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:35
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 28KB Flash Memory
  • 256b DataEE
  • 2048 RAM
  • Up to 184 LCD Segments
  • LCD Charge Pump
  • Bias Generator
  • Active clock tuning of HFINTOSC over voltage and temperature
  • 31 I/O Pins
  • 12-bit ADC2, 35 ch
  • 5-bit DAC
  • 2x Comparator (1 Low-Power, 1 High-Speed)
  • 2x 8-bit Timers w/ HLT
  • 2x 16-bit Timers
  • Windowed Watchdog Timer
  • 2x CCP
  • 2x 10-bit PWM
  • 1x Complementary Waveform Generator (CWG)
  • 4x Configurable Logic Cell (CLC)
  • Zero Cross Detect (ZCD)
  • Temperature Sensor
  • Write protect
  • Custom Partition
  • 2x EUSART
  • 1x I2C
  • 1x SPI
  • Peripheral Pin Select
  • Peripheral Module Disable
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F19176
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase