PIC16F18455 | Microchip Technology

Overview

  • Program Memory Size (KB):14
  • RAM:1024
  • Data EEPROM (bytes):256
  • Pin Count:28
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:24
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):1
  • Data Signal Modulator (DSM):1
Read more
  • Enhanced Mid-range Core with 48 Instruction, 16 Stack Levels
  • 12-bit ADC with Computation (ADC2)
  • 5-bit Digital to Analog Converter (DAC)
  • 2 x Comparators
  • Memory Access Partition (MAP)
  • Device Information Area (DIA)
  • 2 x 10-bit PWMs
  • 5 x Capture, Compare, PWM (CCP)
  • Complementary Waveform Generator (CWG)
  • Numerically Controlled Oscillator (NCO)
  • Hardware Limit Timer (HLT)
  • Signal Measurement Timer (SMT)
  • 4 x Configurable Logic Controller (CLC)
  • Data Signal Modulator (DSM)
  • Zero Cross Detect (ZCD)
  • Windowed Watchdog Timer (WWDT)
  • eXtreme Low Power (XLP)
  • IDLE and DOZE low power modes
  • Peripheral Module Disable (PMD)
  • Peripheral Pin Select (PPS)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • I2C/SPI
  • EUSART
  • PIC16LF18455 (1.8V – 3.6V)
  • PIC16F18455 (2.3V – 5.5V)
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC16F18455
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase