MCP48FEB04 is a quad channel, 8-bit, voltage output Digital-to-Analog Converter with EEPROM and an SPI Compatible Serial Interface. This device provides four different voltage reference options: device VDD, external VREF (buffered or unbuffered) and internal bandgap. It offers high AC performance, low power consumption and fast settling time. The device has integrated EEPROM to save DAC settings at power down. It is suitable for consumer and industrial applications, such as set point control, offset adjustment and sensor calibration applications, and portable instruments.
For different resolutions and number of output channels, please check out our other parts in the MCP48FE family.
We welcome questions, comments and recommendations for improvements to this page - please contact us at: DACwebrequests@microchip.com if you have any; please mention the part number in the email subject header.