Real-Time Measurement of Input Power for AC or DC Supplies
Power Monitoring Accuracy capable of 0.1% error across 4000:1 dynamic range
Automatic Sensing and Switching Between AC and DC Modes
Built-In Calculations:
Active, Reactive, Apparent Power
Active and Reactive Energy Accumulation
True RMS Current, RMS Voltage
Line Frequency, Power Factor
Dedicated Zero Crossing Detection (ZCD) Pin
Dedicated PWM Output Pin
Automatic Event Pin Control through Fast Voltage Surge Detection
Fast Calibration Routines
2-wire UART: Baud Rate up to 115.2kbps
512 bytes User-accessible EEPROM through page read/write commands
Low-Drift Internal Voltage Reference: 7 ppm/°C typical
28-lead 5x5 QFN package
Extended Temperature Range -40°C to +125°C
AEC-Q100 qualified
The MCP39F511A device is a highly-integrated, complete
single-phase power-monitoring IC designed for real-time measurement of input
power for AC and DC power supplies, making it suitable for a wide range of
consumer and industrial applications. It is capable of detecting the input
voltage types in order to select DC or AC mode automatically. It includes
dual-channel Delta-Sigma ADCs, a 16-bit calculation engine, EEPROM and a
flexible 2-wire interface. Separate AC and DC calibration registers are
provided, to ensure high-accuracy measurements in both modes. An integrated
low-drift voltage reference with 7 ppm/°C in addition to 94.5 dB of SINAD
performance on each measurement channel allows for better than 0.1% accurate
designs across a 4000:1 dynamic range.
The MCP39F511 Smart Plug is a fully functional power meter capable of transmitting its data over a Bluetooth® interface to an Android phone or tablet. It is designed to stand between the wall outlet and any electronic device that the user wants to control and monitor remotely.
PWR Meter click is a power measurement Click board™, capable of measuring voltage and current through the load, connected to either AC or DC power source. PWR Meter click uses the MCP39F511A, a very sophisticated monitoring IC from Microchip, with 16-bit processing core. It is used to calculate all the measurement parameters, returning values of multiple power parameters directly, over the UART interface, reducing the processing load on the host MCU. These parameters include active, reactive, and apparent power, current and voltage RMS, line frequency, and power factor.
NOTE: Do not apply higher voltage than 60V to this board! This click is designed for lower voltage monitoring and evaluation of the MCP39F511A and its basic functionalities.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.