AVR128DB32 | Microchip Technology

Overview

  • ADC Resolution Max:12
  • Number of Comparators:3
  • Data EEPROM (bytes):512
  • Data Signal Modulator (DSM):0
  • Numerically Controlled Oscillator (NCO):0
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • RAM B (byte):16384
  • Program Memory Size (KB):128
  • Low Power:Yes
  • ADC Channels:14
  • Pincount:32
  • Stand alone PWM:8
  • Zero Cross Detect:1
  • MVIO Pins:4
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

AVR128DB32
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase