Live Chat
The vPRTC is simple in concept. It blends proven timing technologies into a centralized and protected source location and uses commercial fiber optic network links and advanced IEEE® 1588 Precision Time Protocol (PTP) boundary clocks to distribute 100 ns PRTC timing where it is needed—in end points that might be hundreds of kilometers away. The central locations receive their UTC time traceability from GNSS via highly protected and validated receivers. Advanced firewall technologies continuously monitor for threats in the form of GNSS spoofing or jamming attacks to ensure that only valid signals from the sky are passed to the central clock. The vPRTC uses industry-proven cesium atomic clocks to establish 30 ns accuracy traceable to Universal Time Coordinated (UTC). If an invalid GNSS signal is detected or denied, the vPRTC source maintains ±100 ns traceability to UTC for a minimum of 14 days.
With these highly resilient atomic clocks in place, critical infrastructure operators can use their secure fiber network to distribute timing to all necessary locations. Just as a GNSS satellite-based timing system distributes timing to end points using open-air transmission, the vPRTC distributes timing using the fiber network. The difference is that the operator remains 100% in control of the network and can secure it as necessary. The vPRTC architecture can be deployed as the sole source of timing or it can be deployed as a backup to GNSS timing solutions.
Monitoring and protection are provided by our secure BlueSky™ GNSS firewall technology:
High-precision atomic system clocks are at the heart of the vPRTC system:
Our portfolio of solutions help establish a trusted timescale:
The virtual Primary Reference Time Clock is a highly resilient timing architecture that reduces reliance on Global Navigation Satellite System (GNSS)-based timing signals.
The virtual Primary Reference Time Clock is a highly resilient timing architecture that reduces reliance on Global Navigation Satellite System (GNSS)-based timing signals.
Hear from our Barry Dropping in a newly-released ITSF 2022 interview.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.