We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV007004

MPLAB PM3 UNIVERSAL DEVICE PROGRAMMER


 

 

  • RS-232 or USB interface
  • Integrated In Circuit Serial Programming™ (ICSP™) interface
  • Fast programming time
  • Three operating modes:
    – PC Host mode for full control
    – Safe mode for secure data
    – Standalone mode for programming without a PC
  • Complete line of interchangeable socket modules to support all Microchip devices and package options (sold separately)
  • SQTPsm serialization for programming unique serial numbers while in PC Host mode.
  • An alternate DOS command line interface is available for batch control
  • Supports PROMATE® II socket modules via adapter (sold separately)
  • Large easy-to-read display
  • Field upgradable firmware allows quick new device support
  • Secure Digital (SD) and Multimedia Card (MMC)
  • Buzzer notification for noisy environments
  •  

     

     

     

     

     

     

    Overview


    MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/en-us/development-tools-tools-and-software/devtoolselector

    Alternate products to use for production programming for all PIC devices are:

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    Package Contents

    The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

    Documentation


    Title
    Document Id
    SQTP File Format Specification Download e0514cca-572c-489c-886b-02c71e5c8cde
    ETN #26: MPLAB® PM3 ICSP MCLR/VPP Slew Rate Modification Download c99b175a-d9e0-41c7-a434-29394129f010
    ETN 28-PM3 28P socket module modification for PIC16C5x latch up issue Download eb290f1e-8fa0-4f36-8565-246ed71c3fc5
    ETN 34 PM3 Socket Module AC164335 modification for dsPIC33FJ16GS504-I/PT Download b9728504-775b-4920-84a8-a28aa6d8663a
    MPLAB PM3 Device Programmer User's Guide Download be62cb0d-7f2d-4b85-932c-8061ca626b98
    Uninstalling Incorrect USB Device Drivers Download 13024b7f-5891-4068-84b6-f22305188c8c
    ETN 31-PM3 AC164339 socket module modification for dsPIC Download f0f27b7b-76cf-4f88-bf4b-55a2cc51ad4a
    AC164111 - PM3 TO ICSP CONVERTER INFORMATION Download 8593a52c-0d70-47eb-a343-7fa6db6ec4c7
    MPLAB® PM3 ICSP™ Design Guide Download 3b8082ce-5347-43ae-9da2-84ae4aa702c0

    Software


    Title
    Date
    Patch for MPLAB PM3 with 25AA020A Devices Download 07 May 2008