We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV164101

PICKIT 1 FLASH STARTER KIT


  • PICkit Classic V1.74 supports these mid-range Flash PIC® microcontrollers:
    • - PIC12F629, 635, 675, 683,
    • - PIC16F630, 636, 676,
    • - PIC16F684, 685, 687, 688, 689, 690, 785,
    • - PIC16F913, 914, 916, 917, 946
  • PICkit Signal Analysis Daughterboard
  • Combined with the PICkit Signal Analysis software, it adds Oscilloscope, FFT, Histogram and Strip chart functions while also programming the mid-range devices listed above.
  • PICkit Baseline Flash V1.30 supports nine Baseline Flash PIC® microcontrollers:
    • - PIC10F 200*, 202*, 204*, 206*, 220, 222
    • - PIC12F508, 509, 510
    • - PIC16F54*, 57*, 59*
    • - PIC16F505, 506

* Some devices require an adapter for compatibility. See TB079 for complete details

Overview


Please consider the PICkit 3 Debug Express (DV164131). PICkit 1 is not recommended for new designs.

The PICkit™ 1 Flash Starter Kit is a low-cost development kit with an easy-to-use interface for programming Microchip’s 8-/14-pin Flash family of microcontrollers. This starter kit is designed to help you get up to speed quickly using PIC® microcontrollers.
The kit provides everything needed to program, evaluate and develop applications using Microchip’s powerful 8-/14-pin Flash family of microcontrollers. Instructions are provided in a series of seven tutorials that cover I/O, Interrupts, A/D Converters, Comparators, Data Tables and Timers. All source code files for the tutorials are furnished.

Supported Operating Systems:
· Windows® 98 Second Edition
· Windows ME
· Windows 2000
· Windows XP

Important Note for Windows 98 1st Edition Users:
These applications are NOT compatible with Windows 98 1st edition. DO NOT INSTALL THIS SOFTWARE ON WINDOWS 98 1ST EDITION.

System Requirements

Available USB Port

Documentation


Title
Document Id
DC Motor Control Tips n Tricks Download 45bee341-7de0-463a-b0c7-fd29df3ec4da
PIC­® MCU CCP and ECCP Tips n Tricks Download 834cd055-db91-4e09-a515-9afb69210fa2
PICkit™ 1 All Lessons Download e6636ab3-e002-4012-babd-d7fdfab68163
PIC MCU Comparator Tips n Tricks Download 949030c0-698a-47a8-af48-eb497aaeae8d
TC1047A Temperature-to-Voltage Converter PICtail™ Demo Board User's Guide Download 02f56a0c-1d70-40b6-b481-b4e8818f63e3
PICkit 1 Baseline Flash V1.31 Download a6b619eb-856f-4cbe-9c2e-c6567152371b
PICkit 1 Classic Flash V1.74 Download 3f309017-8b32-4be6-9dcb-af46db023bea
PICkit™ Signal Analysis v2.20 Download 01de9f68-d224-452f-aec9-6bf1d5f66319
Signal Analysis PICtail™ Daughter Board User's Guide Download 9cf21751-838c-46f5-8e08-2d19b62de0ad
PICkit 1 FLASH Starter Kit USB Installation for Windows 98 Second Edition Download bf899c14-f208-45b0-9fb0-54ff54bd7f07

Application Notes


Title
Date
Document Category
Programming Baseline Flash Devices with PICkit 1 16 Feb 2005 Link Application Notes
Low Cost USB Microcontroller Programmer The building of the PICkit™ 1 FLASH Starter Kit 14 Mar 2004 Link Application Notes

Software


Title
Date
Signal Analysis Board Firmware Download 21 Jan 2005
PICkit 1 Version 2.0.2 Firmware Download 23 Sep 2004