Live Chat
Electric motors make our lives easier every day. If you are working on a project that includes a motor, our extensive array of products and solutions can help you implement the right type of motor control for your application.
Accelerate your system development with our fully functional reference designs that provide proofs of concepts and best practices for creating motor control applications. These reference designs include hardware design, firmware and documentation.
Our scalable motor control development tools enable rapid prototyping for low- and high-voltage systems, including dual-motor control designs. You can use our free motor control software, application notes and tuning guides to simplify and speed up your development cycle.
We offer a variety of development boards to evaluate your motor control applications easily and economically.
Build safe, reliable deterministic motor control applications with our FPGAs.
The motorBench Development Suite is a Graphical User Interface (GUI)-based software development tool for Field-Oriented Control (FOC). It accurately measures critical motor parameters, automatically tunes feedback control gains and then generates source code for an MPLAB® X Integrated Development Environment (IDE) project utilizing the Motor Control Application Framework (MCAF).
MPLAB Harmony QuickSpin offers an intuitive visual environment that simplifies the setup and tuning of Field-Oriented Control (FOC) motor control applications.
We offer a variety of software tools and demonstration projects that simplify the implementation of motor control algorithms to accelerate your time to market.
Our motor control library is a collection of essential functions that you can use as building blocks to implement Field Oriented Control (FOC) of 3-phase motor control applications on dsPIC® Digital Signal Controllers (DSCs).
We offer a simulation package for MATLAB® and Simulink® and support for open-source modeling, code generation and real-time debugging with Scilab® and X2C
We are here to support you. Contact our Client Success Team to get assistance with your design.
We have identified a set of design consultants to assist with your motor control designs. Learn more about how our design partners can accelerate your time to market.
Title
|
|
---|---|
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening | Download |
Sensorless Drive for Single and Two-Phase Brushless DC Motor Application Note | Download |
Single-Phase BLDC Motor Driver | Download |
Sensorless Position Control of Brushed DC Motor Using Ripple Counting Technique | Download |
Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System for Microchip 32-bit Microcontrollers Application Note | Download |
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) | Download |
AC Induction Motor Fundamentals | Download |
VF Control of 3-Phase Induction Motor Using Space Vector Modulation | Download |
Sensorless 3-Phase Brushless Motor Control with the PIC16FXXX | Download |
Controlling 3-Phase AC Induction Motors Using the PIC18F4431 | Download |
Brushed DC Motor Fundamentals | Download |
Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) | Download |
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note | Download |
An Introduction to AC Induction Motor Control Using the dsPIC30F / dsPIC33F DSC | Download |
Bidirectional VF Control of Single and 3-Phase Induction Motors Using the PIC16F72 | Download |
Sensorless Field Oriented Control of a PMSM using a Sliding Mode Observer (SMO) | Download |
Stepper Motor Control with dsPIC® DSCs | Download |
Sensored BLDC Motor Control Using dsPIC Digital Signal Controllers (DSCs) | Download |
Using the dsPIC30F / dsPIC33F for Vector Control of an ACIM | Download |
Sinusoidal Control of PMSM Motors with dsPIC30F / dsPIC33F/ dsPIC33E DSC | Download |
VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers | Download |
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) | Download |
Sensored (Hall Effect Sensor-Based) Field Oriented Control of Three-Phase BLDC Motor Using dsPIC33CK | Download |
Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function | Download |
Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM | Download |
Sensorless BLDC Motor Control for AVR® Microcontrollers | Download |
Stepper Motor Microstepping with PIC18C452 | Download |
Speed Control of 3-Phase Induction Motor Using PIC18 Microcontrollers | Download |
PIC18CXXX/PIC16CXXX DC Servomotor | Download |
Field Oriented Control of a Three-Phase BLDC Motor using a Rotary Inductive Position Sensor | Download |
Title
|
|
---|---|
CE002 Configuring 10-Bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate | Download |
CE019 - Proportional Integral Derivative (PID) controllers & closed-loop control | Download |
CE155 - Real-Time Data Monitoring (RTDM) Example | Download |
PFC Sensorless FOC PLL Estimator MCHV | Download |
Sensorless FOC PLL Estimator MCLV | Download |
Title
|
|
---|---|
dsPIC33 Motor Control Library for FOC | Download |
Title
|
|
---|---|
dsPICDEM MCLV-2 (DM330021-2) Development Board User's Guide | Download |
Motor Control Starter Kit with mTouch User Guide | Download |
dsPICDEM MCHV-2 Development Board User's Guide | Download |
Motor Control 10-24V Driver Board (Dual/Single) User's Guide | Download |
dsPICDEM MCHV-3 (DM330023-3) Development Board User's Guide | Download |
dsPIC DSC Signal Board User's Guide | Download |
dsPICDEM MCSM Development Board Users Guide | Download |
dsPIC33CK Low-Voltage Motor Control Development Board (DM330031) User's Guide | Download |
Air Conditioner Reference Design Users Guide | Download |
dsPIC33EDV64MC205 Motor Control Development Board User's Guide | Download |
Refrigerator Compressor Motor Control Development Reference Design User Guide | Download |
Motor Control Low-Voltage 48V-300W Inverter Board User's Guide | Download |
Low-Voltage Ceiling Fan Reference Design User’s Guide | Download |
INT01156 High-Performance E-Scooter BLDC Motor Driver Reference Design User’s Guide | Download |
Video demonstration of our high-performance brushless DC (BLDC) electric scooter motor driver reference design. Speed time-to-market and reduce risk by starting with our solution.
Microchip’s newest motor control development board is loaded with features at a low cost. If you are building an application that needs to spin a motor, this video gives several reasons why you should consider the dsPIC33CK LVMC board.
This video demonstrates using the LX7720 Rad Hard Motor Control IC with the SAMRH71 Rad Hard Arm MPU for satellite motor control and position sensing applications. Key features of each component are given along with a description of the evaluation system using the LX7720-DB daughter board with the SAMRH71F20-EK evaluation kit.
This video will introduce you to Microchip’s refrigerator compressor reference design that will help you to rapidly prototype and develop a cost-effective and innovative design using a dsPIC33 Digital Signal Controller.
To learn more, visit: https://www.microchip.com/en-us/solutions/motor-control-and-drive/applications-and-reference-designs/refrigerator-compressor
This video will demonstrate how motorBench development suite and the dsPIC33 DSCs simplify spinning a BLDC or PMSM motor.
Learn more about motorBench® Development Suite
Microchip's dsPIC33 DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. See how they can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors.
This video introduces Microchip’s latest dsPIC33C family of DSCs offering single core and dual core variants for time-critical control and high-performance embedded applications.
For more information, please visit: https://www.microchip.com/en-us/products/microcontrollers-and-microprocessors/dspic-dscs
This video will introduce you the dual core dsPIC33CH DSC based Air Conditioner reference design.
This video is a quick introduction to the high-performance dual-core and peripheral of the dsPIC33CH family of DSCs. Learn how to take advantages of the new features of the dsPIC33CH family of DSCs, in your next real-time embedded system development.
This video will demonstrate the basic setup of MPLAB® Code Configurator for a dual-core dsPIC DSCs.
Ever wish you had a microcontroller with an extra core to handle your complex application? Watch how our new dsPIC33CH dual core family operates two cores independently of each other making them ideal for your high-end embedded control system.
This video will introduce you to one of our new peripherals, the Peripheral Trigger Generator or commonly referred as PTG, available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
Learn how you can implement a cost-effective BLDC motor control solution with low cost PIC32MM 32-bit MCUs.