Architecture | | | SAR |
Resolution (bits) | | | 10 |
Interface | | | SPI |
Sample Rate Max (kHz) | | | 200 |
Input Channels SingleEnded | | | 1 |
Input Channels Differential | | | 1 |
Vref Min (V) | | | 0.25 |
Vdd Min (V) | | | 2.7 |
Vdd Max (V) | | | 5.5 |
Reference Source | | | External |
DNL Max (+- LSB) | | | 1 |
INL Max (+- LSB) | | | 1 |
Effective Number of Bits (ENOB) | | | 9.8 |
Package | | | MSOP-8, PDIP-8, SOIC-8, TSSOP-8 |
Pinout | | | PD08a, SN08a, MS08a, TS08a |
Comments | | | |