MICROCHIP ADVANCED PART SELECTOR

         


2260 MCHP parts found
 
Automotive Capable:

1. Enter a few characters of the part you are looking for and hit

2. Click on any part to select it.

3. To exit Global Part Search, click

sam9x60d1g-i/lzb In Production
32-bit MPU
ARM926
600 MHz
FPU
Operation Voltage (3V-5.5V)
Temp Range (40 to +85)
Pin Count 152
512000
SRAM 125000 KB
Data EEPROM/HEF (Bytes)
DDR2
128
0
PTC
UART
SPI
I2C
I2S
SSC
Number of USB Modules 3
USB Interface High Speed
Number of CAN Modules 2
Type of CAN module CAN-FD
Ethernet 10/100 Base-TX MAC & PTP
Max 8-Bit Digital Timers
Max 16-Bit Digital Timers
Max 32-Bit Digital Timers
Hardware RTCC/RTC RTCC
Max PWM outputs (including complementary)
Number of PWM Time Bases
Crypto Engine Yes
ARM Trust Zone
Segmented LCD
Graphics Controller/GPU Yes
Video Decoder