MICROCHIP ADVANCED PART SELECTOR

Part# Search
Memory
Need Help?
Manufacturer
Part Number
Serial Bus
To add part to side-by-side:
To review the side-by-side list:
Automotive Capable:
Click here for instructions.
Parameter Search
MCHP part search parameters
Search Results
361 MCHP parts found
Sort Results by
To add MCHP part to side-by-side:
In Production
-All-11AA010
 Serial BusUNI/O™
 Memory Size (bits)1K
 Vdd Min (V)1.8
 Vdd Max (V)5.5
 Temp Range (°C) Min-40
 Temp Range (°C) Max85
 Clock Freq Max 100 kHz
 Address Pins0
 Page Length (bytes)16
 WP SchemeQuarter, Half, Whole Array
 Memory Org (x8/x16)x8
 Endurance1,000,000
 PackageMSOP-8, PDIP-8, SOIC-8, SOT-23-3, TDFN-8, TO-92-3
 PinoutMS08u, PD08u, SN08u, DF08u, OT03u
 Comments
Global Part Search

1. Enter a few characters of the part you are looking for and hit

2. Click on any part to select it.

3. To exit Global Part Search, click