We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

From supporting sophisticated connectivity protocols to offering simpler interface options, our comprehensive solutions enable you to develop robust and highly reliable embedded systems.

CAN/CAN FD

We offer a complete line of products for implementing the CAN protocol in your embedded design:

  • Microcontrollers (MCUs), Digital Signal Controllers (DSCs) and microprocessors (MPUs)
  • CAN/CAN FD/CAN PN transceivers and CAN-LIN System Basis Chips (SBCs)
  • External CAN controllers

CoaXPress® Technology

To enable simultaneous video, power and control over a single coaxial cable for high-resolution, low-latency camera systems used in industrial inspection systems, we provide video equalizers, repeaters transmitters and transceivers that support the CoaXPress 1.1 and 2.0 standards:

  • Equalizers
  • Transceivers

Ethernet

Add robust, reliable, high-speed connectivity and control to your design with our portfolio of stand-alone Ethernet PHYs, bridges, controllers and switches and our microcontrollers with Ethernet on board.

High-Voltage Interface

Our portfolio of High-Voltage (HV) interface devices includes a variety of solutions for connecting low-voltage control circuits to high-voltage drive load circuits:

  • MOSFETs
  • HV Driver and Amplifier Arrays
  • Application-Specific Devices

INICnet™ Technology

Designed to simplify automotive infotainment networking, INICnet technology supports audio, video, packet data and control messages over a single cable and can be implemented using our Intelligent Network Interface Controllers (INICs).

LIN

Implement a low-cost LIN system in your automotive design with our portfolio of solutions, including:

  • Stand-alone transceivers
  • Transceivers with integrated voltage regulators, a window watchdog, relay drivers and CAN-LIN System Basis Chips (SBC)
  • MCU-based System-in-Packages (SiPs)

Line Circuits

Our Subscriber Line Interface Circuits (SLICs) are an economical solution for adding voice channels to a variety of broadband applications.

Line Drivers

We offer both Customer Premises Equipment (CPE) and Central Office (CO) line drivers, as well as Power Line Communication (PLC) line drivers for broadband applications.

PCIe® Peripherals 

With integrated PCIe physical interfaces that offer a four-lane upstream port and a single-lane downstream port, the PCI11xxx/PCI12xxx family addresses the growing demand for higher-bandwidth PCIe subsystems in embedded applications. These devices can deliver PCIe upstream across a single lane or multiple lanes to accommodate varying system bandwidths.

PCIe® Switches

Our broad portfolio of PCI Express® (PCIe®) switches offers the industry’s highest-density and  lowest-power solutions for a wide variety of systems from data centers, GPU workstations/servers and arrays, composable GP-GPU fabrics, multi-host/rack scale architectures, disaggregated systems, Flash arrays, SSD enclosures and communications to any application requiring high-reliability PCIe switching.

Serial Peripherals

Use our serial peripheral devices to provide 8- or 16-bit general-purpose parallel I/O port expansion for your I2C or SPI applications.

USB

If your design requires a USB solution, our comprehensive portfolio of stand-alone devices includes hubs, USB Type-C® Power Delivery (PD) controllers, bridges with Ethernet and media card support, switches and transceivers, graphics controllers and port power controllers. We also offer microcontrollers and digital signal controllers with integrated USB.

Our ASA-ML standard-compliant portfolio of solutions delivers high-speed, asymmetric, optimized and secure video data connectivity with robust EMC performance for automotive Advanced Driver-Assistance Systems (ADAS), In-Vehicle Infotainment (IVI) and a variety of industrial applications.  

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.