Live Chat
Offering significant advantages over existing Hall effect and other magnetic sensors, our sensor interface ICs measure linear and angular/rotation movement found in a variety of automotive, industrial, aerospace and commercial applications. They are excellent solutions for high-reliability and safety-critical industrial and automotive position sensor applications, such as automobile throttle body, transmission gear sensing, electronic power steering and accelerator pedals. These unique magnetic field sensors give accurate position measurements, are immune to stray magnetic fields and don’t require an external magnetic device. AEC-Q100 Grade 1 (−45 to +125 °C) and Grade 0 (−45 to +150 °C) certified and ISO 26262 compliant solutions are available.
The LX34070 inductive position sensor enables lighter, smaller, more reliable motor control solutions that meet stringent safety requirements, reduce overall system costs, and can operate seamlessly and precisely in the noisy environment of an automobile’s DC motors, high currents and solenoids. Learn more how you can use the LX34070 to further streamline EV motor control designs by pairing it with other functional-safety-ready Microchip devices including our 8-bit AVR® and PIC® microcontrollers, our 32-bit microcontrollers, and our dsPIC® digital signal controllers.
Whether you are ready to lay out your own PCB-based inductive position sensor or want to purchase a pre-built evaluation sensor for rapid system prototyping, we can assist you with your project. Our Position Sensor Library is an excellent starting point. Use the link the below to learn more about our wide variety of resources.
Explore a simulation demonstrating how inductive sensors work, by clicking in the button below.