We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ICE4000

MPLAB® ICE 4000


  • Full speed emulation
  • Low voltage emulation down to 1.8 volts (or device limit)
  • 64K deep by 136-bit wide Trace Memory
  • Up to 2 MB of addressable memory
  • Unlimited breakpoints
  • Complex break, trace and trigger logic
  • Multi-level trigger up to 4 levels
  • 48-bit time-stamp
  • Stopwatch
  • External inputs
  • External output to sync with other instrumentation
  • USB port and parallel port* connection to PC
  • *Feature to be available later with software upgrade

Overview


MPLAB ICE 4000 is not recommended for new designs.

The MPLAB® ICE 4000 is a real-time emulation system with a PC platform and Microsoft Windows® 32-bit operating system.

Package Contents

MPLAB ICE 4000 is not recommended for new designs.


 
The MPLAB® ICE 4000 is a real-time emulation system with a PC platform and Microsoft Windows® 32-bit operating system.

Documentation


Title
Document Id
Uninstalling Incorrect USB Device Drivers Download 13024b7f-5891-4068-84b6-f22305188c8c
MPLAB ICE 4000 Process Module and Device Adapter Specification Download 03a9c555-aacc-4d02-94b3-40dfee6c2c9f
Setting Up the MPLAB® ICE 4000 Mini Poster Download 6a26dc6f-fa1e-4d10-90dc-670c895eadbe
MPLAB®ICE 4000 High Performance In-Circuit Emulator Download 5f820c45-8be0-4ae2-b665-27ad48d46586

Additional Resources


Options

These options are available separately:

  • Processor modules for support of PIC® families
  • Device adaptors for interconnection from the processor module. For information on the variants of the device adapters.
  • Transition sockets for connection to sockets on the target design