We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV244005

MPLAB REAL ICE IN-CIRCUIT EMULATOR


- Real-time execution and real time trace collection
- Stopwatch
- Run time watch
- Full hardware debugging: breakpoints, single-step, variable inspect/modify
- Logic probe inputs/outputs (8)
- I/O Port trace and SPI trace options for high speed upload of trace data
- Over voltage/short-circuit monitor protection
- Low voltage: to 2.0 volts (2.0V to 5.5V range)
- High speed USB 2.0 communication protocol

Overview


Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICE 4

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected to the design engineer's PC using a high-speed USB 2.0 interface and is connected to the target with either a connector compatible with the popular MPLAB ICD 2 system (RJ11) or with the new high speed, noise tolerant, low voltage differential signal (LVDS) interconnection (CAT5). For more on accessories, see Emulator and Debugger Accessories.
MPLAB REAL ICE is field upgradeable through future firmware downloads in MPLAB IDE. In upcoming releases of MPLAB IDE, new devices will be supported, and new features added.

MPLAB REAL ICE offers the following advantages:
- Low cost
- Full speed emulation
- Fast debugging and programming
- Ruggedized probe interface
- High speed connectivity (High Speed option)
- Long cable interconnects (validated to 3 meters)
- MPLAB IDE integration (included free)
- Small footprint (3 3/8”x4 5/8”x3/4”)

Standard Probe Driver
The Standard Probe Driver uses a MPLAB ICD 2 type connector (RJ11) to connect to the target application. Designs that are compatible with MPLAB ICD 2 debugging/programming are quickly converted to the use of MPLAB REAL ICE. This driver board is included in the MPLAB REAL ICE Probe Kit (DV244005).

High Speed Probe Driver/Receiver (AC244002)
The optional High Speed Probe Driver consists of two circuit boards (transmitter and receiver) with two CAT5 cables. Debug pins are driven using LVDS communications, and additional trace connections allow high speed serial trace uploads to the PC.

MPLAB REAL ICE logic probes (ACICE0104)

Device Support List
The MPLAB REAL ICE is capable of supporting most flash PIC microcontroller and dsPIC digital signal controllers. Check the release notes with the most current MPLAB IDE to see the full list of devices supported.

Other families and more devices will be added in future releases of MPLAB IDE. 

 

Package Contents
  • MPLAB REAL ICE In-Circuit Emulator unit
  • AC244001 - MPLAB REAL ICE ICSP Driver Board
  • ACICE0104 - MPLAB REAL ICE logic probes
  • AC244003 - MPLAB REAL ICE Loopback Test Board

Documentation


Title
Document Id
MPLAB REAL ICE JTAG Adaptor Instruction Sheet Download 7464748e-ae8c-466d-8508-be150a61b2ed
MPLAB REAL ICE In-Circuit Emulator User's Guide for MPLAB X IDE Download f1166201-662d-4050-9241-f4856d29bb75
SQTP File Format Specification Download e0514cca-572c-489c-886b-02c71e5c8cde
MPLAB X - Using MPLAB REAL ICE In-Circuit Emulator Poster Download 6d97924e-8bab-42d4-8ce9-0aff6e71d2a0
MPLAB REAL ICE In-Circuit Emulator Isolator Unit Download cc45428c-9515-4934-a433-c79922fd5a61
MPLAB REAL ICE In-Circuit Emulator Power Monitor Instruction Sheet Download ea36c055-594c-414d-9da2-56124ead8c21
ETN-30 MPLAB REAL ICE Sourcing Power Modification Download 9847fbb1-827b-4325-a2d9-defb53167cc6
Uninstalling Incorrect USB Device Drivers Download 13024b7f-5891-4068-84b6-f22305188c8c

Additional Resources


Header Information

Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for MPLAB REAL ICE communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used.