We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM240001

EXPLORER 16 DEVELOPMENT BOARD WITH 100-PIN PIM


  • Includes processor PIMs for both PIC24 and dsPIC families
  • Alpha-numeric 16 x 2 LCD display
  • Interfaces to MPLAB ICD 3, MPLAB REAL ICE and RS-232
  • Includes Microchip's TC1047A high accuracy, analog output temperature sensor
  • Expansion connector to access full devices pin-out and bread board prototyping area
  • PICTailTM Plus connector for expansion boards
  • Full documentation in download section below: user's guide, schematics

Overview


Recommendation for Migration:
For 'New Designs' or advanced features requirements, migrate to the refreshed and cost effective "Explorer 16/32 Development Board" with several new features. Offering backwards compatibility, the Explorer 16/32 development board facilitates seamless migration from Explorer 16 development board to the new platform.
For further details, please explore:
Explorer 16/32 Development Kit (DM240001-3): Includes the main development board, PIC24FJ1024GB610 PIM and the necessary USB cables
Explorer 16/32 Development Board (DM240001-2): Includes the main development board

The Explorer 16 Development Board is a low-cost modular development system for Microchip’s 16-bit and 32-bit microcontrollers. It supports devices from the PIC24, dsPIC and PIC32 families. A variety of families are supported with processor Plug-In Modules (PIMs) for easy device swapping. The board includes a PICtail Plus daughter card connector for expansion boards including USB, CAN, Ethernet, wireless, graphics and many more. Coupled with the MPLAB ICD 3 In Circuit Debugger or MPLAB REAL ICE, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry.

Documentation


Title
Document Id
Explorer16 PCAD Files Rev 5.1 Download b0d82551-fc58-4e8b-a926-97ec15cc7106
Explorer 16 Development Board User's Guide Download af47e837-635e-43a7-8861-13fcccbe5b66
Truly's LCD 16x2 3.3V Module Specifications (TSB1G7000-E) Download ac0d948d-6326-423a-b96a-5f6030864ec5
Novatek's Single-Chip 16C X 2L Dot-Matrix LCD Controller / Driver (NT7603) Download cb874e33-ebeb-4f80-8857-938e8791158b
DM240001 BOM and Schematics Download 774d6402-2473-4e9c-b2ae-047660c8ffaa
Explorer 16 Development Board Errata Download f129adf0-643c-4ac7-a02e-ba0a57d3cabb

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024