MOST® Technology Made Easy


The MOST150 Slim Board Family is a set of evaluation boards that showcases a variety of application-specific use cases, such as the operation of several audio instances.

Explore the Products


OS81118 USB Application Board

You can use the OS81118 USB Application Board to interface with a controlling instance via USB, such as a single board computer running Linux®, for the MOST150 cPHY network. The controlling instance and USB application board together can configure all the other slim board devices in the MOST technology network.

OS81119 USB Application Board

You can use the OS81119 USB Application Board to interface with a controlling instance via USB, such as a single board computer runnning Linux®, for the MOST technology network. It offers a dual MOST technology interface that connects MOST technology devices in a daisy chain or to expand existing rings with daisy-chain sub-networks. The controlling instance and USB application board together can configure all the other slim board devices in the MOST technology network.

Slim Auxiliary I/O Board 150c

You can use the Slim Auxiliary I/O Board 150c as a sink and a source of stereo audio streams in the MOST150 cPHY network. It can deliver a stereo audio label sourced by other devices to its headphone jack. In parallel, the network can source an audio stream from a microphone or line in.

Slim Microphone Board 150c

The Slim Microphone Board can serve as a stereo audio source in a network of MOST150 cPHY Slim Board Family devices.

Slim Amplifier Board 150c

You can use the Slim Amplifier Board as a sink of a stereo audio stream from the MOST150 cPHY network. The audio stream is delivered to loudspeaker terminals to make it audible through a connected speaker.

MOST150 Audio Starter Kit

This is an entry-level evaluation kit to build smaller audio systems with a MOST150 coax.

MOST150 Audio 5.1 Kit

This is an evaluation kit to build multi-channel audio systems with a MOST150 coax.

Power over Coax (PoC) Injector Box

The Power over Coax (PoC) Injector Box powers MOST150 Slim Board Family devices.