We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

The INICnet™ technology 50utp slim board family is a set of evaluation boards that showcases a variety of application-specific use cases, such as the operation of several audio instances for a physical layer based on Unshielded Twisted Pair (UTP).

Explore Our Products


USB Application Board 50utp

You can use this board to attach any sort of computing module via USB to a bus interface for an INICnet™ technology network (50utp version based on UTP) for rapid prototyping of a master/root node device.

Slim Auxiliary I/O Board 50utp

This board can sink or source stereo audio streams from or to the INICnet™ technology network. Any incoming audio stream on INICnet™ technology can be sent to its headphone jack to make it audible on a connected headphone.

Slim Microphone Board Board 50utp

This board can serve as a stereo audio source, which is fed into the INICnet™ technology network. The data can be routed to a slim auxiliary I/O board and a slim amplifier board to make it audible again. For recording or further processing on a processing module, the audio data can also be routed to a USB application board.

Slim Amplifier Board 50utp

You can use this board as a sink of a stereo audio stream coming from the INICnet™ technology network. The audio stream is delivered to loudspeaker terminals to make it audible through a connected speaker.

PoDL Injector Box 50utp

You can use our Power over Data Line (PoDL) injector box to power the slim board 50utp family over the cable and to deliver up to 850 mA at 12V nominal.