We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Need Help?

Privacy Policy

Live Chat

Benefits of Wi-Fi® Bridging


Bridging solutions connect multiple networks that use the same or different protocols by aggregating them into a single network. For example, an Ethernet-to-Wi-Fi bridging device receives incoming data from an Ethernet network and sends it back out via Wi-Fi and vice versa.

In general, Wi-Fi bridging is the fastest and easiest way to enable a Wi-Fi connection on an existing host machine. It is an optimal solution because the host machine gains Wi-Fi access without needing any new software or drivers and while continuing to use its existing communication protocol such as Ethernet, CAN or USB.

Convert Ethernet, CAN or USB to Wi-Fi Using a Single Interface Module

The WFI32 is a unique Wi-Fi MCU module that boasts reliable performance in harsh environments while offering multiple communication protocols. These features make it a great candidate for Wi-Fi bridging in industrial applications.

Wi-Fi Bridging Devices in Industrial Applications

Markets and Applications


Wi-Fi bridging is widely used in automotive, industrial and medical applications for:

  • Host machine maintenance including On-Board Diagnostics (OBD) and firmware upgrades 
  • Dual-interface products (LAN and WLAN) 
  • Cable replacement
Wi-Fi Bridging in Automotive, Industrial and Medical Applications

Wi-Fi MCUs Built for Bridging

With their best-in-class peripheral set, our PIC32MZ-W1 and WFI32 family of high-performance, low-power Wi-Fi MCUs is well-suited for bridging applications. These MCUs support connectivity options such as:

  • Ethernet RMII
  • Dual-CAN buses (CAN and CAN FD)
  • USB

Our Wi-Fi bridging solutions make it easy to add reliable wireless connectivity to a host machine or other device.

Getting Started


Jumpstart your application using our selection of hardware and software solutions. Consider our bridge kit for an all-in-one solution or build your own using our application examples and development tools.

Ethernet-to-Wi-Fi Bridge Board


This low-cost, compact and easy-to-use reference design board enables Ethernet connectivity on the WFI32E01PE module. Board features include:

  • Ready-to-use firmware that bridges Ethernet data from a host device to a Wi-Fi network
  • Does not require any additional drivers on the host device
  • Proven reference design with Ethernet-to-Wi-Fi bridge device schematics and PCB

Wi-Fi Bridging Application Examples


Demo Description Link Learn More
Ethernet-to-Wi-Fi® Bridging Use a WFI32 module as an access point to create a bridge connecting Ethernet and Wi-Fi networks. Build an Ethernet bridge Ethernet
10BASE-T1S-to-Wi-Fi Bridging Use a WFI32 module as an access point to create a bridge connecting 10BASE-T1S and Wi-Fi networks. Build a 10BASE-T1S bridge 10BASE-T1S
CAN-to-Wi-Fi Bridging Bridge the CAN bus to Wi-Fi peripherals using a WFI32 device running in Software-Enabled Access Point (SoftAP) Mode. Build a CAN bridge CAN

Development Tools


PIC32 WFI32E Curiosity Development Board

MPLAB® X Integrated Development Environment

PIC32 WFI32-IoT Development Board

PIC32MZ-W1 and WFI32 2.0 Curiosity Development Board

LAN8720A PHY Daughter Board

LAN8720A Ethernet PHY Daughter Board