We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Need Help?

Privacy Policy

Live Chat

Home, Industrial and Building Automation

Automation is designed to make life easier, which is why so many companies are creating product portfolios that do just that. In recent times many of these companies have started to adopt wireless standards, such as Wi-Fi®, Zigbee®, LoRa® and even proprietary wireless technologies such as our MiWi™ protocol as the basis for their products. Since then the market has grown exponentially.

Building automation allows systems to monitor building environments to make intelligent decisions regarding how resources are used. HVAC systems can be shut down automatically during certain hours of the day or lights can be dimmed in vacant offices, all with an eye to efficiency and decreased energy consumption. Smartphones can be used to control systems from anywhere in the world to adjust temperature settings, and security alerts can be sent from sensors to smartphones to report unauthorized activity.

Our wireless solutions offer superior advantages over the competitive solutions. They feature extremely low-power modes, using less than 1uA in sleep mode, yet deliver super-fast response times to enable wakeup, association and a full data transfer in less than 15 mS.

Wi-Fi® Technology

  • High data rates enable video/audio
  • Deploy globally with pre-certified modules
  • Popular cloud provider support
  • Personal and enterprise security support
  • Extensive interoperability testing
  • Linux® and RTOS support

Bluetooth® Technology

  • Connect mobile apps to Bluetooth audio or data devices
  • Low power enables long battery life
  • Small packaging for portable/wearable devices
  • Mobile app source code
  • Extensive interoperability testing
  • Bluetooth 5 support

LoRa® Technology

  • Long range, up to 15 km, enables lower-cost networks and distant locations
  • Easy-to-use add-on modules
  • Low power enables long battery life
  • Global network and radio certification support
  • Certified LoRaWAN™ protocol stack

MiWi™ Protocol

  • Robust point-to-point communication for ruggedized, industrial environments
  • Highly-integrated MCU with radio for a cost-effective node solution
  • Free MiWi networking stack with mesh and point-to-point modes

Understanding ADC Performance in Wi-Fi MCUs

PIC32MZ W1/WFI32 comes with a power packed 12 bit ADC that can reduce design complexities in your connected designs. This video showcases the performance characteristics of this ADC in comparison with similar devices in the market.