Grid-Connected Solar Microinverters


Renewable resources, especially solar power and Photovoltaic (PV) systems, have gained great visibility during the past few years as convenient and promising renewable energy sources. Solar power systems offer several benefits, such as:

  • Clean and renewable energy that replaces power produced by coal, oil and nuclear power
  • Reduction/elimination of electric bills
  • Ample resources since silicon for manufacturing PV panels is the second most abundant element on Earth
  • The ability to provide power to remote locations

Our grid-connected solar microinverter reference design, featuring a dsPIC® Digital Signal Controller (DSC), has a maximum power output of 215W and provides a high efficiency of ~94% at nominal conditions (230V AC). We also offer a portable solar charging reference design based on an 8-bit PIC16F microcontroller (MCU) that can charge a 24V battery system from a 130W/12V solar panel. This design can provide 1.3 kWh of energy in 10 hours of charging time.

Solar Microinverter Block Diagram


200103-MC16-DIAG-SolarMicro-Inverter-7x5

Grid-Connected Solar Microinverter Reference Design


Our Grid-Connected Solar Microinverter Reference Design demonstrates the flexibility and power of SMPS dsPIC DCS in grid-connected solar microinverter systems. This reference design has a maximum output power of 215W and ensures maximum power point tracking for PV panel voltages between 20V to 45V DC. Its high efficiency was achieved by implementing a novel interleaved active-clamp flyback topology with Zero Voltage Switching (ZVS).

Solar Power Application Notes


Solar MPPT Battery Charger for the Rural Electrification System (AN2321)

This application note describes how to develop a portable solar charging system for use in a rural area.

Would you like to learn more about the advantages of switching to digital power supplies? Download our Features, Value and Benefits of Digital Control for Power Supplies white paper.

Recommended Products


Legend:
IC = Input Capture, OC = Output Compare, MCCP = Multiple Capture/Compare/PWM, SCCP = Single Capture/Compare/PWM, SMPS PWM = Power Supply Pulse Width Modulation

Voltage Regulators


  • MCP16301 – 30V non-synchronous buck regulator
  • MCP1700 - Low quiescent current LDO regulator

Operational Amplifier


  • MCP6022 – 10 MHz, 1 mA, low-power dual op amp

Temperature Sensor


  • MCP9700A – Low-power linear active thermistor IC, analog output

MOSFET Driver


  • MCP14E4  – 4.0A dual high-speed power MOSFET driver with enable function for each output

Access Tools and Resources