Today, power supply designers must create power conversion products that offer greater efficiency, higher power density, higher reliability, advanced communications and sophisticated control features. These products must also be developed and marketed quickly and at lower costs. We offer a comprehensive set of intelligent power supply solutions to meet these challenges.
Traditional power supply designs use analog ICs with fixed functionality to provide regulated power. The intelligent power supply integrates a microcontroller (MCU) or Digital Signal Controller (DSC) for a fully programmable and flexible solution.
An intelligent power supply does not need to be complex or expensive. We deliver everything you need to create your power conversion design: low-risk product development, lower total system cost, faster time to market, outstanding technical support, dependable delivery and quality. Offering MCUs and DSCs ranging from 6 to 144 pins, we have a suitable device for every application. Many of our MCUs and DSCs have innovative on-chip peripherals that are designed specifically for power conversion. These peripherals include fast Pulse-Width Modulation (PWM) modules with special operating modes and high-speed Analog-to-Digital Converters (ADCs) for fast acquisition of power supply feedback signals.
Use this expandable, highly-configurable software program to create, debug, and qualify your embedded designs for your dsPIC DSC.
MPLAB Discover is a catalog of fully configured and complete source code, projects, examples and software applications for dsPIC DSCs to jump-start your next project.
Configure your MCU's rich set of peripherals and functions and customize your application with this graphical programming plug-in for MPLAB X IDE.
Compile your software with world-class optimizations that reduce your code size and increase efficiency.
Accelerate the development of your Switched-Mode Power Supplies (SMPS) with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.
We are here to support you. Contact our Client Success Team to get assistance with your design.
We have identified a set of design consultants to assist with your Power Conversion designs. Learn more about how our Design Partners can accelerate your time to market.
Learn how the dsPIC33 Digital Signal Controller which includes a powerful DSP Core, high-speed ADCs, high resolution PWMs, provides a high level of programmability, enables standards based wireless charging solutions. The dsPIC33 based 15W transmitter complies with the Qi standard, and supports CAN, NFC and authentication. The 200W Transmitter/Receiver solution developed with a custom controller is targeted for applications such as power tools, industrial robots etc., provides greater than 90% efficiency and includes an advanced foreign object detection scheme.
Microchip's dsPIC® digital signal controller digitally controls different power supply topologies. On display at Microchip’s Design West booth were several of Microchip’s digital power reference designs, including the solar micro inverter, LLC resonant converter, quarter brick DC/DC and LED development board.
This video explains a 100-200W inductive wireless power transmitter/receiver solution. The solution operates in the input voltage range of 8-24V DC. This highly efficient solution with an in-band communication scheme and advanced foreign object detection is implemented effectively with Microchip’s high-performance digital controllers.
This video introduces Microchip’s latest dsPIC33C family of DSCs offering single core and dual core variants for time-critical control and high-performance embedded applications.
This video is a quick introduction to the high-performance dual-core and peripheral of the dsPIC33CH family of DSCs. Learn how to take advantages of the new features of the dsPIC33CH family of DSCs, in your next real-time embedded system development.
This video will demonstrate the basic setup of MPLAB® Code Configurator for a dual-core dsPIC DSCs.
This video will introduce you to one of our new peripherals, the Peripheral Trigger Generator or commonly referred as PTG, available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
This is a Live Update demonstration of the power supply firmware using Microchip’s new dsPIC33EP ‘GS’ devices. These devices contain two flash partitions such that programming of the inactive partition can occur without stalling the CPU which then leads to continuous regulation of the power supply (i.e. no down time to update PSU firmware). The demonstration shows an extreme case where the compensator is being changed from an poorly designed 2P2Z compensator to a properly designed 3P3Z compensator.