We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Our extensive offering of power management products is focused on providing power supply, voltage/current regulation and conversion, power switching, battery management and DC-DC control. Our selection applies to many diverse applications and includes a growing list of Silicon Carbide (SiC) solutions to support emerging markets.

Our goals are aligned with your goals: we promote longevity of design, assurance of supply, features that add value to your design and world-class support. Our innovative power management devices meet strict quality and industry standards no matter what application or market segment you are designing for.

Voltage/Current Regulators, Converters and Controllers


DC-DC Linear Regulator ICs (LDOs)

General Power Management Linear Regulator ICs

Products:
  • Single-Output LDO Regulators
  • Multiple-Output LDO Regulators
  • Low Quiescent Current LDO Regulators
  • Ripple-Blocker LDOs
  • LDO Controllers and SIM Card Products
  • DDR Termination Regulators

DC-DC Switching Power Modules

Highly Integrated Low-Voltage DC-DC Switching Modules with integrated Inductors

Products:
  • DC-DC Low-Voltage Modules (Input Voltage 5.5V–100V)
    • Integrated controller, inductor and MOSFETs for simplified design
    • Up to 93% power conversion efficiency
    • Low radiated emissions (EMI)
    • Uses up to 60% less board space versus discrete designs
    • Rugged package design for thermal performance, vibration and humidity resistance

Power Conversion Advisor Tool


Our guided interactive product advisory tool is a step beyond parametric charts and makes finding the right power conversion solution easy. Our advisor analyzes* your design requirements and recommends products across all of our power conversion offerings.

*Our available portfolio of products is analyzed and algorithmically aligned to your requirements.

Multi-Channel Power Management ICs (PMICs)

Integrated Power Management for Embedded Processors and Subsystems With Multiple Power Rails

Single-package IC with:

  • Multiple-output linear regulators
  • Multiple-output buck regulators
  • Multi-mode operation
  • Protection circuits and features

AC-DC Controllers

Control of Power Management From AC Sources

Gate Drivers for MOSFETs and IGBTs


Power Discretes (MOSFETs, IGBTs, Diodes, Rectifiers)


SiC Discretes, Power Modules and Bare Die

Flexible Portfolio of SiC Discretes, Power Modules and Bare Die

Products:
  • Discrete MOSFETs and Diodes
  • Power Modules
  • Bare Die

Power Diodes and Rectifiers

Discrete Diode products

Products:
  • Medium-Speed Medium Vf Silicon D Series
  • High-Speed Silicon DQ Series
  • Schottky S Series
  • SiC Schottky Barrier Diode Series

Power Supply and Battery Charging


Battery Charger ICs

Battery Management Solutions

Solutions to:
  • Maximize battery capacity
  • Extend battery life
  • Monitor charging process

Power over Ethernet (PoE) ICs

End-to-End PoE Solutions

High-Voltage Power Modules

Integrated Modules With High Power Density, Isolation and Thermal Conductivity.

Products:
  • 100–1700V
  • Baseless Power Modules
  • Hybrid High-Voltage Power Modules
  • SiC Power Modules

Protection ICs for Voltage/Current


Power Switches

Load, Current and USB Port Power

Hot-Swap Controllers

Robust Protection Features and Smooth Turn-On Functionality

Solutions to:
  • Allow safe insertion of boards into live system backplane
  • Control inrush currents and output voltage slew rates
  • Detect and isolate faults

Reverse Power Feed (RPF)

Critical Technology for the Upgrade of VDSL2 Subscribers to G.Fast Standard

Solutions to:
  • Deliver and extract power for a remote system
  • Source power from CPEs (PSE)
  • Power Equipment (PE) in the DPU
  • Support main requirements of ETSI TS 101 548 V2.1.1 standard
  • Simplify system BOM, integration and management

Transient Voltage Suppressors (TVS)

High-Quality and Flight-Critical Transient Voltage Suppressors

Solutions to:
  • Protect sensitive electronic components in a wide range of applications from electrical overstress
  • Provide multi-stroke and multi-burst lightning protection in avionics and robust environments or applications
  • Support DO-160 and special requirements
  • Provide low-capacitance signal protection

Voltage Supervisors and References

Monitor System Voltages to Eliminate Problems During Operation

Solutions to:
  • Monitor systems without a MCU
  • Set trip points and reset output delays
  • Reset all or part of a system
  • Manual resets and Watchdog Timers

High-Reliability Power Management


As a design engineer, you need high-reliability power semiconductors with quality certifications and a history of harsh environment exposure. However, choosing a semiconductor that meets these requirements can be frustrating because you want to be confident that the products you find are truly ready for harsh environments and are certified for every aspect of your application.

  • Voltage/Current Regulators, Converters and Controllers
  • Power Discretes
  • Protection ICs

Featured Reference Designs for Power Management


USB Power Delivery (PD) Dual Charging Port Demonstration Application

Design Benefits:

  • Support USB Power Delivery (PD) 3.1 specifications.
  • GUI-based demo to operate dual channel, digitally controlled, “smart charging” applications for various USB-PD loads.
  • Provide power balancing feature between ports for better control over the charging process and deliver the right power for each device.

11 kW Totem-Pole Demonstration Application

Design Benefits:

  • Enables bidirectional power conversion for an Electric Vehicle (EV) on-board charger
  • Highly modular hardware and firmware that allows operation in different modes
  • Supported by code generation tools to accelerate your development 
  • Forced-air-cooling solution with AEC-Q100-qualified components

High-Voltage Auxiliary E-Fuse Reference Design

Design Benefits:

  • High-voltage solid-state relay with over-current protection
  • Optimal performance and efficiency
  • A proven solution that avoids sourcing individual parts
  • Risk reduction through reliability and accelerated development 

Single-Phase AC Residential Electric Vehicle Charger Reference Design

Design Benefits:

  • High Integration, Cost Efficiency, and Reliability
  • Accurate Energy Monitoring
  • Flexible Charging Power and Safety
  • Advanced Connectivity and Security
  • Ready-to-Use Software

Analog Development Eco-System


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.