Simplify your next motor control design with MPLAB® X Integrated Development Environment (IDE), the free and open-source Scilab, Xcos and X2C tools that provide a full-featured model-based design platform for real-time motor control applications. The X2C code generation tool supports our Digital Signal Controllers (DSCs), microcontrollers (MCUs) and development boards to deliver a complete hardware and software motor control solution.
Visit here and www.sim2tronic.com/solutions to learn more about the rapid prototyping environment.
The Scilab/Xcos/X2C environment include these demo examples:
You can use the dsPICDEM MCHV-3 and MCLV-2 development boards to verify your simulation results and the code generated by the Scilab/Xcox/X2C tools:
In this free Microchip University class, you will learn how to add X2Cscope to your motor control application firmware, utilize X2Cscope GUI watch and scope views and use more advanced scripting features if needed.
Please visit the full parametric chart. If you still cannot find the chart you are looking for, please complete our Website Feedback Form to notify us of this issue.
Product | CPU Speed (MIPS/DMIPS) | Program Memory size (KB) | Pincount | Motor Control PWM Outputs |
---|---|---|---|---|
440 | 0 | 217 | 4 | |
440 | 0 | 217 | 4 | |
440 | 0 | 217 | 4 | |
440 | 0 | 217 | 4 | |
440 | 0 | 217 | 4 | |
440 | 0 | 324 | 4 | |
440 | 0 | 324 | 4 | |
440 | 0 | 324 | 4 |
Please visit the full parametric chart. If you still cannot find the chart you are looking for, please complete our Website Feedback Form to notify us of this issue.
Please visit the full parametric chart. If you still cannot find the chart you are looking for, please complete our Website Feedback Form to notify us of this issue.
Please visit the full parametric chart. If you still cannot find the chart you are looking for, please complete our Website Feedback Form to notify us of this issue.
Please visit the full parametric chart. If you still cannot find the chart you are looking for, please complete our Website Feedback Form to notify us of this issue.
Title
| |
---|---|
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening | Download |
Sensorless Position Control of Brushed DC Motor Using Ripple Counting Technique | Download |
Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System for Microchip 32-bit Microcontrollers Application Note | Download |
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) | Download |
AC Induction Motor Fundamentals | Download |
VF Control of 3-Phase Induction Motor Using Space Vector Modulation | Download |
Title
| |
---|---|
CE002 Configuring 10-Bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate | Download |
CE019 - Proportional Integral Derivative (PID) controllers & closed-loop control | Download |
CE155 - Real-Time Data Monitoring (RTDM) Example | Download |
PFC Sensorless FOC PLL Estimator MCHV | Download |
Sensorless FOC PLL Estimator MCLV | Download |
This video demonstrates using the LX7720 Rad Hard Motor Control IC with the SAMRH71 Rad Hard Arm MPU for satellite motor control and position sensing applications. Key features of each component are given along with a description of the evaluation system using the LX7720-DB daughter board with the SAMRH71F20-EK evaluation kit.
This video introduces Microchip’s first feature-rich 3-phase bldc motor gate driver with power module and provides detailed features.
Here is a quick demonstration on how Microchip’s Low-Voltage Motor Control Bundle drives two 10V-24V motors simultaneously.
This video demonstrates using the LX7720 Rad Hard Motor Control IC with the SAMRH71 Rad Hard Arm MPU for satellite motor control and position sensing applications. Key features of each component are given along with a description of the evaluation system using the LX7720-DB daughter board with the SAMRH71F20-EK evaluation kit.
motorBench® Development Suite is a software development tool for Field Oriented Control (FOC) based motor control applications. This tutorial shows you how to go from installation to code generation within minutes.
This video will introduce you to Microchip’s refrigerator compressor reference design that will help you to rapidly prototype and develop a cost-effective and innovative design using a dsPIC33 Digital Signal Controller.
This video will demonstrate how motorBench development suite and the dsPIC33 DSCs simplify spinning a BLDC or PMSM motor.
Microchip's dsPIC33 DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. See how they can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors.
This video introduces Microchip’s latest dsPIC33C family of DSCs offering single core and dual core variants for time-critical control and high-performance embedded applications.
This video will introduce you the dual core dsPIC33CH DSC based Air Conditioner reference design.
This video is a quick introduction to the high-performance dual-core and peripheral of the dsPIC33CH family of DSCs. Learn how to take advantages of the new features of the dsPIC33CH family of DSCs, in your next real-time embedded system development.
This video will demonstrate the basic setup of MPLAB® Code Configurator for a dual-core dsPIC DSCs.
Ever wish you had a microcontroller with an extra core to handle your complex application? Watch how our new dsPIC33CH dual core family operates two cores independently of each other making them ideal for your high-end embedded control system.
This video will introduce you to one of our new peripherals, the Peripheral Trigger Generator or commonly referred as PTG, available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
Learn how you can implement a cost-effective BLDC motor control solution with low cost PIC32MM 32-bit MCUs.
This video demonstrates a highly efficient BLDC ceiling fan using complete microchip solutions, such as microcontrollers, power management solutions (Controller, Regulator and LDO), and wireless communication ICs.
This video will demonstrate the MCP8024 BLDC Motor Driver Evaluation Board.
This video answers popular questions of highly integrated motor drivers from Microchip.
Microchip's High Voltage Motor Control demo board showcases the capability of the dsPIC Digital Signal Controller for motor control.
Microchip’s advanced motor control solutions in action at DESIGN West 2012! A dsPIC® digital signal controller controls a BLDC motor, an AC induction motor, and a stepper motor using high performance motor control techniques.
This video introduces Microchip’s first feature-rich 3-phase bldc motor gate driver with power module and provides detailed features.
Here is a quick demonstration on how Microchip’s Low-Voltage Motor Control Bundle drives two 10V-24V motors simultaneously.
This video demonstrates using the LX7720 Rad Hard Motor Control IC with the SAMRH71 Rad Hard Arm MPU for satellite motor control and position sensing applications. Key features of each component are given along with a description of the evaluation system using the LX7720-DB daughter board with the SAMRH71F20-EK evaluation kit.
motorBench® Development Suite is a software development tool for Field Oriented Control (FOC) based motor control applications. This tutorial shows you how to go from installation to code generation within minutes.
This video will introduce you to Microchip’s refrigerator compressor reference design that will help you to rapidly prototype and develop a cost-effective and innovative design using a dsPIC33 Digital Signal Controller.
This video will demonstrate how motorBench development suite and the dsPIC33 DSCs simplify spinning a BLDC or PMSM motor.
Microchip's dsPIC33 DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. See how they can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors.
This video introduces Microchip’s latest dsPIC33C family of DSCs offering single core and dual core variants for time-critical control and high-performance embedded applications.
This video will introduce you the dual core dsPIC33CH DSC based Air Conditioner reference design.
This video is a quick introduction to the high-performance dual-core and peripheral of the dsPIC33CH family of DSCs. Learn how to take advantages of the new features of the dsPIC33CH family of DSCs, in your next real-time embedded system development.
This video will demonstrate the basic setup of MPLAB® Code Configurator for a dual-core dsPIC DSCs.
Ever wish you had a microcontroller with an extra core to handle your complex application? Watch how our new dsPIC33CH dual core family operates two cores independently of each other making them ideal for your high-end embedded control system.
This video will introduce you to one of our new peripherals, the Peripheral Trigger Generator or commonly referred as PTG, available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
Learn how you can implement a cost-effective BLDC motor control solution with low cost PIC32MM 32-bit MCUs.
This video demonstrates a highly efficient BLDC ceiling fan using complete microchip solutions, such as microcontrollers, power management solutions (Controller, Regulator and LDO), and wireless communication ICs.
This video will demonstrate the MCP8024 BLDC Motor Driver Evaluation Board.
This video answers popular questions of highly integrated motor drivers from Microchip.
Microchip's High Voltage Motor Control demo board showcases the capability of the dsPIC Digital Signal Controller for motor control.
Microchip’s advanced motor control solutions in action at DESIGN West 2012! A dsPIC® digital signal controller controls a BLDC motor, an AC induction motor, and a stepper motor using high performance motor control techniques.
This video introduces Microchip’s first feature-rich 3-phase bldc motor gate driver with power module and provides detailed features.
Here is a quick demonstration on how Microchip’s Low-Voltage Motor Control Bundle drives two 10V-24V motors simultaneously.