We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Need Help?

Privacy Policy

Live Chat

Explore our solutions to find the right performance level, memory size, peripherals and number of I/O pins based on the type of motor and the complexity of the control technique that your application requires.

8-bit Microcontrollers

PIC® and AVR® MCUs offer a variety of peripherals, speeds and package options, making them well-suited for implementing basic motor control in simple and cost-effective applications.

dsPIC33 Digital Signal Controllers

High-performance dsPIC33 DSCs with a DSP instruction set feature motor control specific peripherals, including high-resolution Pulse-Width Modulators (PWMs) with complementary waveforms, dedicated time bases and high analog integration. Single- and dual-core dsPIC33 DSCs can be used to implement high-efficiency, high-precision variable speed, constant torque and Field-Oriented Control (FOC) motor control applications.

32-bit Microcontrollers

Ranging from entry-level up to high-performance devices, our portfolio of Arm® Cortex® M0+, M4 and M7-based SAM MCUs and PIC32MK MIPS-based MCUs with floating point processing and DSP extensions give you the power, features and precision you need.

FPGAs

Our comprehensive, low-power, FPGA-based motor control suite consists of a hardware platform and software IP for developing BLDC, stepper, PMSM and inductor motors used in multi-axis servos, multi-motor robotic arms, avionics, medical and Electric Vehicles (EVs). Their high-performance features include 1-ms control loops, 300-kHz switching frequencies and 5-ns PWM resolution with dead time control.

Gate Drivers

To accompany your selected motor control MCU or DSC, we provide a variety of half-bridge, full-bridge and 3-phase MOSFET gate drivers with integrated voltage supplies and feedback circuits for use in PMSM, BLDC and ACIM motors.

Single-Chip Motor Control and Motor Drive Controllers

Often used as companion chips to our PIC and AVR MCUs and dsPIC Digital Signal Controllers, our single-chip motor control and motor drive solutions enable simpler designs and decrease board space. These solutions include BLDC, stepper and multi-channel half-bridge motor drivers with integrated MOSFETs.