We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Need Help?

Privacy Policy

Regardless of the type of print head design and application space, we can help get your product to market efficiently. Our high-voltage driver solutions for piezoelectric ink chambers create highly reliable systems based on proven wafer technology. Our expertise in high-voltage product design enables us to provide superior engineering support, significantly reducing your design risk. Find the solution that fits your needs in this flexible portfolio which supports print head designs for printing applications in industrial, 3D, textile, ceramic and more.

Piezoelectric Print Head Actuation

As shown in the diagrams below, the ink chamber is surrounded by a piezoelectric material, which injects and ejects ink when expanded or contracted. High-voltage (HV) drivers are needed to generate a series of high-voltage pulses, activating the piezoelectric medium to drive the ink in and out of the chamber. The piezoelectric element expands and shrinks based on the voltage polarity across the material. The ink volume can be precisely controlled based on the voltage applied; precise high-voltage drivers allow for precise ink control.

  • Apply high voltage (from 50 to 200V) across a piezoelectric element to create mechanical movement
  • Modulate the actuation pulse duration, voltage level and polarity to control drop mass and speed
  • Slew rate requirement for different print head design varies from 40 to 120 V/ms
  • What can you control?
  • Slew rate: Controls the ink droplet velocity
  • Pulse amplitude: Controls the ink droplet mass
  • Pulse width: Controls the repetition rate

Proven Solutions to Meet Design Requirements

  • High current capability
  • High slew rate
  • Low on-resistance
  • Low drift
  • Low-temperature coefficient
  • Tradeoff between voltage, current, slew rate, power consumption, and channel density

Applications:

  • Paper printing
  • Textile printing
  • Ceramic tile printing
  • OLED panel printing
  • 3D printing
  • Biomedical printing

Piezoelectric Driver Circuit Topologies:

  • Open-drain output
  • Up to 300V
  • Unipolar push-pull output
  • Up to 300V
  • Bipolar push-pull output
  • Up to 200V
  • Operational amplifier
  • Up to 300V up to 1000 V/ms

How Do Piezoelectric Print Heads Work?


Inkjet Printer Types Explained


Continuous Ink

Ink droplets are generated continuously and accelerated toward a printing target. On their way, these ink droplets pass by high-voltage electrodes controlled by fast switching HV drivers. During this process some droplets are electrostatically charged, while others are not. Next, they pass by a high-voltage deflection plate. The uncharged droplets are allowed to reach the target, while the charged ones are deflected into an ink gutter for recycling.

Drop-on-Demand (DoD)

High-voltage pulses applied to a piezo ink chamber alter the state of the chamber in order to interchangeably suck in, form and push out a droplet of ink and then propel it in direction of target (paper, fabric, etc.). To match the resonance characteristics of the ink chamber, the HV driver generates a series of high-voltage pulses of a particular height, duration and shape.

How Does Piezoelectric Material Work?


Physical dimension changes by applying electric field across piezoelectric material. The following illustration demonstrates the state of the piezoelectric material in each voltage condition. The material expands with an increase in voltage and shrinks when the voltage is lowered.

150611-MCU8-DIAG-PIC16F18xxx-7x5_v2

Piezoelectric Load Characteristics


The piezoelectric element behaves like a capacitive load

  • The capacitance varies from a few tens of picofarad to a few nano-farads
  • Series resistance varies from a few tens of ohms to a few hundreds of ohms
  • Slew rate: dVc/dt = I/C

Featured Products


HV513

HVCMOS, 8-Channel Serial-to-Parallel Converter with Push-Pull Outputs, 250V

The HV513 is a low-voltage serial to high-voltage parallel converter with eight high-voltage push-pull outputs. It can be used to drive small capacitive loads such as piezoelectric transducers. It can also be used in any application requiring multiple high-voltage outputs with medium-current source-and-sink capabilities

HV583

128-Channel, Serial-to-Parallel Converter with Push-Pull Outputs

The HV583 is a unipolar, 128-channel low-voltage serial to high-voltage parallel converter with push-pull outputs. It can be used in applications requiring multiple high-voltage outputs with current sinking and sourcing capabilities, such as plasma displays and inkjet printers.

HV5523

32-Channel, Serial-to-Parallel Converter with Open Drain Outputs, 220V

The HV5523 is a low-voltage serial to high-voltage parallel converter with open drain outputs. It can be used in any application requiring multiple-output, high-voltage current sinking capabilities, such as driving inkjet and electrostatic print heads, plasma panels and vacuum fluorescent or large-matrix LCD displays.

HV5623

32-Channel, Serial-to-Parallel Converter with Open Drain Outputs

The HV5623 is a low-voltage, serial-to-high-voltage parallel converter with open-drain outputs. It can be used in any application requiring multiple-output high-voltage current sinking capabilities, such as driving inkjet and electrostatic print heads, plasma panels and vacuum fluorescent or large-matrix LCD displays.

HV7620

40 MHz, 32-Channel Serial-to-Parallel Converter With Push-Pull Output

The HV7620 is a low-voltage, serial-to-high-voltage parallel converter with push-pull outputs. It can be used as a driver for color AC plasma displays. The device has four parallel 8-bit shift registers permitting data rates four times greater than the speed of one.