We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

There is now an increased market demand for temperature measurement capabilities in both medical and fitness devices. Power consumption is one of the major factors in digital thermometer design. The need for extended battery life, along with high-precision, fast response time and lower cost is critical. Our PIC® microcontrollers (MCUs) with eXtreme Low Power (XLP) technology and our wide range of analog components offer extensive flexibility and performance to designers of digital thermometers.

Connected Bluetooth® Thermometer Demo Design Files


Check out the design files for a connected Bluetooth thermometer.

Microchip’s Connected Thermometer Demonstration

Microchip's Connected Thermometer Board demonstrates the implementation of a Bluetooth®-connected digital thermometer using Microchip's PIC16F1519 MCU and RN42 Bluetooth Module. The PIC16F1519 MCU is an eXtreme Low Power (XLP), cost-effective 8-bit microcontroller with an integrated capacitive touch sensing module. Connectivity is demonstrated on this board by the use of Microchip's fully qualified RN42 Bluetooth2.1 + EDR Module. This demo design can also be easily implemented using any of Microchip's Bluetooth Low Energy or Wi-Fi® connectivity modules. http://www.microchip.com/medical

System Diagram


We Have What Digital Thermometer Designers Need


  • A complete family of eXtreme Low Power (XLP) technology PIC MCUs with sleep currents as low as 9 nA and the flexibility of integrated 8-bit, 10-bit and 12-bit Analog-to-Digital Converters (ADCs)
  • Lower-cost development with our world-class MPLAB® X Integrated Development Environment (IDE), which encapsulates coding, debugging, software simulation, hardware emulation and device programming in a single interface
  • Lower BOM cost and less design complexity enabled by integration of coherent peripherals, like built-in LCD drive, touch-sensing capability and other associated features in most of our popular MCU families
  • Cost-effective, low-risk options to add wireless connectivity using our wireless controllers and modules

Products

Microcontrollers


Examples – Microcontrollers with:
Integrated op amps, ADCs, LCD, touch channels, Core Independent Peripherals and eXtreme Low Power (XLP)/picoPower® technology

Signal Conditioning and Power Management


Examples – Op amps, instrumentation amplifiers, battery management, switching regulators and Low-Dropout (LDO) regulators

Wireless


Examples – Bluetooth®, Bluetooth Low Energy and Wi-Fi®

Other Products


Examples – Memory, USB, Ethernet, data and video transceivers

Application Notes


Title
Low-Power Design Guide Download
AN1375 - See What You Can Do with the CTMU Download
Low-Power Techniques for LCD Applications Download
Analog Sensor Conditioning Circuits - An Overview Download
LCD Biasing and Contrast Control Methods Download

Medical Video Channel


Digital Thermometer Design Solutions