We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

PIC16F15xx MCU Family with Integrated Capacitive Touch Module and RN42 Bluetooth® Module


Thermometers have been around for some time in traditional medical settings, but now digital temperature measurement devices can be found in many new and exciting places. For example, the ability to measure temperature is now being integrated into many consumer products such as connected fitness and medical activity trackers.

Our Connected Thermometer Demonstration Board demonstrates the implementation of a Bluetooth®-connected digital thermometer using a PIC16F1519 microcontroller (MCU) and RN42 Bluetooth module. The PIC16F1519—a cost-effective, eXtreme Low Power (XLP) 8-bit MCU—features an integrated capacitive touch sensing module.

Connectivity is demonstrated on this board using our fully qualified RN42 Bluetooth 2.1 + EDR module. This demo design can also be easily implemented using any of our Bluetooth Low Energy or Wi-Fi® connectivity modules.

Design Files Download


Start with the free download of the schematics and 'C' source code that can easily be modified to your specific application needs.

This demo is not for sale. Please download the design files for your evaluation and prototype development.

This reference design helps you develop a low-cost digital thermometer which can be handheld or integrated into a wearable device.*

*Microchip medical reference designs and demos are intended for evaluation and development purposes only. Use of Microchip devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, and expenses resulting from such use.

System Diagram


Demonstration Highlights


  • Measures temperature in Fahrenheit or Celsius
  • Demo's buttons implemented using mTouch® integrated capacitive touch technology
  • OLED display is used to demonstrate stand-alone design capability
  • Bluetooth module is used to demonstrate smartphone/tablet connected design capability
  • Low overall BOM cost due to function integration
  • Low-power operation utilizing XLP PIC16F1519 MCU
  • Powered by two AAAA batteries

Product Features


PIC16F1519 MCU

  • eXtreme Low Power (XLP) technology
  • mTouch integrated capacitive touch sensing module
  • 28-channel 10-bit Analog-to-Digital Converter (ADC)
  • Fixed voltage reference with selectable voltage level outputs
  • Several packages available including a small Ultra-Thin QFN (UQFN) package

RN4871 Bluetooth Low Energy Module

  • Bluetooth 5 certified
  • Easy-to-use ASCII command interface for communication with the host microcontroller
  • Module certified for use in USA, Canada, Brazil, Europe, Japan, Korea, Taiwan and China
  • Mobile application supported in Microchip Bluetooth Data (MBD)
  • Remote configuration capability
  • Ceramic chip antenna or external antenna connection

Additional Resources


Medical Video Channel


Microchip’s Connected Thermometer Demonstration

Microchip's Connected Thermometer Board demonstrates the implementation of a Bluetooth®-connected digital thermometer using Microchip's PIC16F1519 MCU and RN42 Bluetooth Module. The PIC16F1519 MCU is an eXtreme Low Power (XLP), cost-effective 8-bit microcontroller with an integrated capacitive touch sensing module. Connectivity is demonstrated on this board by the use of Microchip's fully qualified RN42 Bluetooth2.1 + EDR Module. This demo design can also be easily implemented using any of Microchip's Bluetooth Low Energy or Wi-Fi® connectivity modules. 

https://www.microchip.com/en-us/solutions/medical