How Do Viral Diagnostic Tests Work?


Viral diagnostic tests identify active viral infections. Molecular tests detect genetic material and antigen tests detect specific surface proteins on the virus. Molecular tests rely on Polymerase Chain Reaction (PCR) to amplify the genetic material of the virus. This chemical process releases fluorescence that is detected with a photosensor machine. Antigen tests are designed for at-home or rapid testing without requiring the use of electronic components.  

While PCR is traditionally a longer and more expensive diagnostic process, new rapid PCR technology allows results to be available as quickly as antigen tests with much higher accuracy.

Virus Test Block Diagram


Click on the orange, dark blue and gray blocks in the diagram below to learn more about the products and solutions that form a virus test.

We Have What Virus Test Designers Need


  • Cost-efficient, highly integrated 8-,16- and 32-bit microcontrollers (MCUs) with analog signal conditioning, industry-leading connectivity and peripheral options and other features that can lower the Bill of Material (BoM) cost of virus test designs
  •  Support for a variety of touch-controlled interfaces, from single buttons to touchpads and touchscreens
  • High-accuracy, programmable and selectable hysteresis temperature sensors
  • High-performance, low-power operational amplifiers (op amps) and Analog-to-Digital Converters (ADCs) that help improve data conversion system accuracy
  • Comprehensive power management devices to optimize battery life
  • Secure Wi-Fi® and Bluetooth® IoT connectivity for safe data transmission

Resources


See how our Integrated Graphics and Touch (IGaT) technology can help you reduce total costs without compromising on performance.