Continuous Positive Airway Pressure (CPAP) machines deliver therapy for obstructive sleep apnea. Essentially an air pump, a CPAP device continually adjusts its output to the user’s breathing pattern in order to maintain a constant pressure. To meet system objectives, CPAP designers use various types of motors, all of which can be controlled by our PIC® microcontrollers (MCUs) with flexible integrated motor control peripherals.

Our options for components in CPAP machines include:

System Diagram


Microchip Has What CPAP Designers Need


  • dsPIC DSCs with integrated peripherals to implement numerous motor control strategies, including sensorless Brushless Direct Current (BLDC) control
  • A portfolio of free and low-cost code examples, software libraries and development tools to reduce motor control system design, time and risk
  • High-accuracy temperature sensors to maintain comfortable delivered-air temperature
  • Low-offset, low-noise op amps to amplify and condition signals from temperature and pressure sensors before analog-to-digital conversion
  • Hardware and software solutions for touch, proximity and free-space gesture-based control of systems that are easy to use in the dark

Products


Microcontrollers


Microcontrollers with integrated op amps, Analog-to-Digital Converters (ADCs), LCD, touch channels, Core Independent Peripherals and eXtreme Low Power (XLP)/picoPower® technology

Signal Conditioning and Power Management


Examples – Op amps, instrumentation amplifiers, battery management, switching regulators and Low-Dropout (LDO) regulators

Wireless


Examples – Bluetooth®,  Bluetooth Low Energy and Wi-Fi®

Other Products


Examples – Memory, USB, Ethernet, data and video transceivers

Application Notes


Title
Using the CCP Module(s) Download
Brushless DC Motor Control Made Easy Download
AN1375 - See What You Can Do with the CTMU Download
LCD Biasing and Contrast Control Methods Download
Peripheral Brief: Programmable Switch Mode Controller (PSMC) Download

Medical Video Channel


Medical Video Channel