The PIC32 and SAM families deliver easy scalability, enhanced performance and larger memory options while still allowing you to remain within the common MPLAB® development ecosystem. Differentiate your design with our 32-bit microcontrollers (MCUs) that provide the performance and functional capabilities to meet the requirements of countless applications ranging from general-purpose embedded control to secured Internet of Things (IoT) solutions and beyond. Our broad and scalable portfolio of devices gives you many features and options to create innovative products. Accelerate your development with our comprehensive and easy-to-use integrated development environment and MPLAB® Harmony embedded software development framework. Explore our hardware and software ecosystem and discover how it makes designing your product effortless and reduces your overall costs.
Start your next 32-bit embedded design with one of our PIC32 or SAM families of MCUs listed below, which range from entry-level to high-performance devices. These MCUs are available with a variety of memory sizes and processing speeds along with robust security, ultra-low power, enhanced touch, analog and digital peripherals to incorporate additional functionalities to your design. They also offer multiple connectivity options including CAN, CAN FD, Hi-Speed/Full-Speed USB, Ethernet and integrated wireless peripherals.
Our 32-bit MCUs have the features and flexibility to help you create advanced solutions for the latest applications. Use the links below to find the product family that matches your design requirements. If your design outgrows the capabilities of our MCUs or if you want to use the Linux® operating system, our 32-bit microprocessors are a natural extension to our MCU portfolio.
MCU32Check is a value-added service that we offer to assist with your development process. Our qualified engineering team, which has expertise in 32-bit PIC and SAM MCUs, is ready to review your design and provide you with the guidance you need to accelerate your development and get your product to market faster. We provide comprehensive guidelines on these and other aspects of your design:
We offer a complete suite of tools to help accelerate your prototyping and speed your time to market. Choose from low-cost Curiosity and Xplained development boards and kits, starter kits, fully featured expansion and development boards and a range of debuggers.
A single Integrated Development Environment (IDE) supporting all PIC and SAM MCUs
An online development environment that contains the most popular features of our award-winning MPLAB X IDE
A fully integrated embedded software development framework for our 32-bit MCUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product
A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end
A catalog of fully configured and complete source code, projects, examples and software applications to help jump-start your next project
An intuitive visual environment that simplifies the setup and tuning of Field-Oriented Control (FOC) motor control applications.