We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

More Than a Chip


We offer a broad portfolio of 32-bit microprocessor (MPU) solutions to meet your performance, low-power, connectivity, Human-Machine Interface (HMI) and security design needs. Our MPU offering includes a large variety of Systems on Modules (SOMs) and Systems in Packages (SiPs) that reduce design complexity by integrating different components such as memories, power management and wired/wireless connectivity to speed up your time to market and ease your supply chain.

Our easy-to-use MPUs include comprehensive development environments:

  • If you plan to design an RTOS- or bare metal-based product, you can use our MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony embedded development framework that includes Microchip Graphics Suite for Harmony.
  • If you plan to use the Linux® Operating System (OS), you can continue to use a mainline Linux OS that includes a complete application-level graphics solution based on the Microchip Graphics Suite for Linux, an open-source GUI.

32-bit MPU Product Families


SAM9 Series

Step up from a microcontroller (MCU)-based solution to a higher level of performance with the Arm926EJ-S™ core based MPU family, which runs at two or three times the speed of an MCU.

This family provides a rich set of peripherals, HMI and security features for transportation, industrial, home appliance and consumer applications.

SAMA5 Series

With an Arm® Cortex®-A5 processor core, the SAMA5 family is a step up in performance compared to our SAM9 family.

This family provides up to 940 DMIPS, a rich set of peripherals, HMI and security features for transportation, industrial, home appliance and consumer applications.

SAMA7 Series

Do you need higher processing capabilities for analytics or Artificial Intelligence (AI)/Machine Learning (ML)?

Does your next gateway design require advanced connectivity? We designed our SAMA7G family based on an Arm Cortex-A7 processor class that runs up to 1 GHz (1900 DMIPS) to support your transportation, industrial, home appliance and consumer designs.

SiPs and SOMs 

Our SiP and SOM options ease the design of an MPU-based system. They comply with Electromagnetic Compatibility (EMC) standards and ensure signal integrity for high-speed interfaces and DDR memory, and in the case of the SOM, the Ethernet physical layer (PHY) as well. You can solder the SOM to a motherboard and take it to production or use it as a reference design for your custom hardware.

We also offer free schematics, Gerber files and a complete bill of materials online.We custom-built Linux and MPLAB X IDE and Harmony development code for SiPs and SOMs, allowing you to move to production even faster.

Resources to Get Started


Are you ready to start designing? To make your design process easier and reduce your time to market, we provide a full range of hardware and software tools for our 32-bit MPUs. We also work with a worldwide network of design partners to deliver additional hardware and software solutions for these devices.

Follow the steps in our quick start guide and begin your journey with our tutorials, code examples, hardware/ software development solutions summarized on below links

Software Tools


Our software solutions let you take full advantages of our silicon by providing a simple, transparent development experience. Easily build your project using either our MPLAB X Harmony environment for bare metal and RTOS development or our mainline Linux OS distribution.

MPLAB X IDE and MPLAB Harmony Software Framework


The MPLAB development ecosystem is a single tool chain supporting all PIC® microcontrollers (MCUs) and SAM MCUs and MPUs. The tight integration between MPLAB X IDE and MPLAB X Harmony embedded software framework produces an enhanced development environment so that you can focus on creating and debugging your application-specific code on our MPUs.

MPLAB X Integrated Development Environment (IDE)

A single Integrated Development Environment (IDE) supporting all PIC and SAM MCUs and MPUs

MPLAB Xpress Cloud-Based IDE

An online development environment that contains the most popular features of our award-winning MPLAB X IDE 

MPLAB Harmony v3 Software Framework

A fully integrated embedded software development framework for our 32-bit MCUs and MPUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product

MPLAB XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

MPLAB X IDE also comes with Microchip Graphics Suite for Harmony for creating professional-looking embedded Graphical User Interfaces (GUIs). This tightly integrated system of tools and software allows you to add GUIs, animation and imagery quickly and easily to a graphical display.

Linux OS


All our Linux development code is mainlined in the Linux communities, providing you full access to source code and long-term support. This also opens the door to the world’s largest developer community, providing access to qualified software engineers who can assist with your MPU-based projects.

You can also benefit from our Microchip Graphics Suite for Linux, a free open-source C++ GUI development tool that provides a great user experience and a high-quality look and feel. 

Add Security to Your MPUs


If you connect your system to a network or want to protect your brand, security is a key requirement and ultimately a strategic asset. We can help you secure your design with options ranging from our advanced embedded security implementations on our MPUs to a segmented processing element known as a secure enclave.

Whether you need cloud provisioning, secured communication, certificate management, system resilience, data authentication, secure boot or secrets storage, you can depend on us to find and implement the right security measures easily.

MPU Design Partners


Get in touch with one of our design partners for assistance with implementing one of our MPUs in your design

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.