Live Chat
Low-cost Local Interconnect Network (LIN) systems are used throughout the automobile in comfort, powertrain, sensor, and actuator applications. Our modular LIN family ranges from simple transceiver ICs to complex system basis chips with a LIN transceiver, voltage regulator and watchdog. At higher integration levels, our System-in-Package (SIP) solutions feature an AVR®, PIC® or Arm® Cortex® M0+ based SAM microcontroller (MCU), LIN transceiver, voltage regulator and watchdog in a single package.
One of our key design partners, IHR GmbH, has developed LIN-compliant drivers for the PIC16F, PIC18F and PIC24F families of microcontrollers.
IHR is one of the leading manufacturers of diagnosis and emulation tools, as well as gateways for the automotive industry. IHR GmbH is also an associated member of the LIN consortium and has been performing LIN conformance tests for LIN 1.3, LIN 2.0 and LIN 2.1 test specifications.
To further aid the user in configuring the driver for their end application, IHR has developed a LIN Configuration Tool. This tool helps automate the process of generating LIN-compliant code which contains bus configuration information, node information and signal data using the LIN Description File (LDF).
Title
|
|
---|---|
Interrupt-based PIC18 Master LIN Driver in C for Enhanced USART | Download |
Bit Banged LIN Slave Node for PIC16 & PIC18 | Download |
Implementing a LIN Master Node Driver on a PIC18 Microcontroller with USART | Download |
Migrating Designs from MCP201 to MCP2021-500 | Download |
Implementing a LIN Slave Node on a PIC18F1320 | Download |
LIN Protocol Implementation Using PICmicro® MCUs | Download |
Overview of the LIN Driver Configuration Tool for PIC Microcontrollers
Overview of the LIN Driver Configuration Tool for PIC Microcontrollers
Overview of Microchip LIN products, tools and collateral.
The 5V CAN-LIN Starter Kit features the dsPIC33 “EV” family of 70 MIPS processors with interfaces like CAN, LIN and SENT for automotive and industrial applications. This Starter Kit has everything you need to start developing your next 5V application: small size, low cost, and built-in programmer/debugger with easy connection to CAN, LIN and SENT communications.