We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Network Topology and Redundancy


Unlike traditional office star networking, the distributed line or hybrid topology is common across factory automation networks. The distributed line network topology simplifies cabling and can extend Ethernet’s reach without the expense of fiber. A drawback of a linear topology is the reduced reliability caused by a node or single link failure. Nodes connected on either side of the failure are inaccessible. To improve line topology reliability, a ring network is typically implemented to provide ring redundancy. Here all nodes are accessible even with a single failure.

Factory Automation Ethernet Solution

Our EtherREL technology provides a hardware-assisted implementation for common industrial redundancy protocols, such as Rapid and Multiple Spanning Tree Protocol (RSTP/MSTP), Device Level Ring (DLR) and High-availability Seamless Redundancy (HSR).

Network reliability is boosted with LinkMD® + cable diagnostics in addition to traditional fault monitoring, providing an embedded Signal Quality Indicator (SQI) for determining dynamic link error margin. Quiet-WIRE® enhanced EMI technology delivers industrial-strength physical layer reliability in the harshest environments, even when operating over low-cost unshielded cabling.

Ethernet Redundant Link Block Diagram
LinkMD® Technology Multiple Ethernet Redundant Link Topology

Deterministic Time Synchronization


Next-generation industrial automation systems are increasingly being architected around distributed networks. These high-performance networks blend low-messaging latencies and integrated timing. Traditionally, timing information was distributed via a dedicated network, separate from the main application. The industry has migrated to a single converged data and distributed timing network based on standard Ethernet communications supporting IEEE® 1588 Precision Time Protocol (PTP). IEEE 1588 PTP offers a method for distributed synchronization with sub-microsecond performance over an existing Ethernet communication network.

Our innovative EtherSynch® deterministic switching platform combines Ethernet communications, advanced Quality of Service (QoS), IEEE 1588v2 and IEEE 802.1AS, distributed synchronization and precision GPIO in a highly integrated, energy-efficient solution.

EtherSynch® Technology Control Automation

Products