Need Help?

Privacy Policy

Live Chat

Simplify the Design of High-Speed Ethernet Applications


As the demand for streaming video, cloud-based services and other high-speed communications continues to grow, it can be challenging to develop and deploy high-speed networks. Our GigEpack portfolio of Gigabit Ethernet products are University of New Hampshire InterOperability Laboratory (UNH-IOL) compliance tested. They come with free software drivers that are certified or third-party approved for use with all major operating systems and that can run on copy-ready evaluation boards. They are also backed by our free MicroCHECK online design review service, which provides you with expert advice and detailed feedback on your design to ensure that best practices are used. All devices are available in commercial and industrial temperature grades, with some also available in automotive temperature grade.

Featured GigEpack Solutions


KSZ9031 GigE PHY

  • 10/100/1000 Mbps
  • Integrated regulator

LAN7800/50/01 GigE Bridge

  • USB 3.1 Gen 1 5 Mbps to 1 Gbps Ethernet
  • USB and HSIC interfaces
  • Output to RGMII or GigE PHY

KSZ9897/9567/9477 GigE Switches

  • Seven ports
  • SGMII supports copper and fiber
  • HSR/DLR network redundancy
  • IEEE® 1588 v2
  • 802.1x per port authentication and access control list

Design Resources


Ethernet Software

For developing enterprise, carrier and industrial applications using our VSC series of Ethernet PHYs and Ethernet switches, our feature-rich and standards-based software solutions reduce your costs and speed your time to market. We offer these options:

  • Ethernet switch and PHY Application Programming Interface (API) 
  • Switching application software packages including WebStaX, SMBStaX, IStaX and CEServices

Free MicroCHECK Online Design Review Service

MicroCHECK online design review is a personalized and value-added service that will help minimize your design risk and speed up your time to market. Get expert advice and detailed feedback from one of our engineers about your component selection, schematic and PCB design. Go to our MicroCHECK Design Services page to find instructions for submitting your review request.